Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
DP® (MERV 10/8A) standard-capacity pleated air filters exhibit low pressure drop and high dust-holding capacity for performance in challenging HVAC applications. Available in multiple sizes (1-, 2-, and 4-in. thickness).
DP® standard-capacity extended surface, pleated air filters with Airguard® technology are suitable for use in virtually any air handling system, including filter banks, central station air handlers, rooftop units, side access housings, as final filters for systems with MERV 10 or MERV-A 8-A requirements or pre-filters in multi-stage systems.
The filters are manufactured using sophisticated production control techniques to ensure consistent pleat count, height, shape, and spacing, which contributes to better performance and longer service life. Predetermined pleat centers allow dirt to collect evenly over the entire surface of the media, resulting in a slow, steady rise in resistance to ensure maximum dust-holding capacity. The two-piece frame with double-wall thickness around the outer edge provides rigidity. This coupled with a die-cut pattern with 50% more contact points between the media pack and the frame, gives DP® standard-capacity filters superior durability for use in demanding environments, where harsh conditions often cause alternative filter products to fail prematurely.
All DP® standard-capacity filters exceed ASHRAE Standard 52.2 air cleaning specifications for filters installed upstream of cooling coils. Filters may be installed with the pleats either vertical (preferred) or horizontal.
Markets:
Commercial and Industrial HVAC
Process Air Filtration
Applications:
Air handling systems
Rooftop units
Side access housings
Built-up filter banks
Pre-filters in multi-stage systems
Benefits:
Exceeds American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE) Standard 52.2 air cleaning specifications for filters installed upstream of cooling coils
100% thermally bonded synthetic, proprietary media resists moisture, delaminating, excessive buckling, collapsing, warping, and bending
Available in a wide range of sizes and air flow rates to meet the unique requirements of customers’ systems
Low initial resistance facilitates efficiency and energy savings
Resistant to mold and microbial growth
Performs to MERV 10 and MERV-A 8-A before and after a conditioning step
Features:
Filtration efficiency: MERV 10, MERV-A 8-A
Nominal thickness (in.): 1, 2, 4
Rated air velocity (fpm): 300–625
Initial resistances (in.w.g.): 0.17–0.25
Final resistance (in.w.g.): 1.0
Maximum operating temperatures: 225 °F (107 °C)
Material of construction: moisture-resistant beverage board frame; rust-resistant, expanded metal support grid made of galvanized steel
Classified per UL Standard 900 for flammability
| Products | Nominal Filter Size |
|---|---|
| 0450100 | 12x24x1 |
| 0450101 | 16x20x1 |
| 0450102 | 16x25x1 |
| 0450103 | 20x20x1 |
| 0450104 | 20x25x1 |
| 0450105 | 24x24x1 |
| 0450109 | 10x10x1 |
| 0450111 | 20x24x1 |
| 0450112 | 18x24x1 |
| 0450116 | 16x24x1 |
| 0450117 | 10x20x1 |
| 0450120 | 12x20x1 |
| 0450122 | 12x12x1 |
| 0450123 | 12x16x1 |
| 0450124 | 10x24x1 |
| 0450125 | 25x25x1 |
| 0450132 | 20x30x1 |
| 0450133 | 14x14x1 |
| 0450137 | 14x30x1 |
| 0450139 | 14x20x1 |
| 0450140 | 15x30x1 |
| 0450141 | 14x25x1 |
| 0450143 | 16x16x1 |
| 0450145 | 15x20x1 |
| 0450146 | 16x30x1 |
| 0450151 | 22x22x1 |
| 0450153 | 24x30x1 |
| 0450159 | 14x24x1 |
| 0450163 | 18x18x1 |
| 0450166 | 20x22x1 |
| 0450180 | 18x20x1 |
| 0450182 | 18x22x1 |
| 0450185 | 18x25x1 |
| 0450200 | 12x24x2 |
| 0450201 | 16x20x2 |
| 0450202 | 16x25x2 |
| 0450203 | 20x20x2 |
| 0450204 | 20x25x2 |
| 0450205 | 24x24x2 |
| 0450211 | 18x18x2 |
| 0450216 | 16x24x2 |
| 0450217 | 10x20x2 |
| 0450220 | 12x20x2 |
| 0450222 | 12x12x2 |
| 0450225 | 25x25x2 |
| 0450232 | 20x30x2 |
| 0450239 | 14x20x2 |
| 0450241 | 14x25x2 |
| 0450243 | 16x16x2 |
| 0450245 | 15x20x2 |
| 0450255 | 18x24x2 |
| 0450256 | 18x25x2 |
| 0450257 | 18x20x2 |
| 0450263 | 20x24x2 |
| 0450282 | 18x22x2 |
| 0450400 | 12x24x4 |
| 0450401 | 16x20x4 |
| 0450402 | 16x25x4 |
| 0450403 | 20x20x4 |
| 0450404 | 20x25x4 |
| 0450405 | 24x24x4 |
| 0450455 | 18x24x4 |
| 0450463 | 20x24x4 |
| 0450700 | 12x24x6 |
| 0450702 | 16x25x6 |
| 0450703 | 20x20x6 |
| 0450704 | 20x25x6 |
| 0450705 | 24x24x6 |
| 0450706 | 20x24x6 |