Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's economical drain cocks are manufactured in both external and internal seats for low pressure applications.
California Residents: Prop-65 Warning
| Literature and Reference Materials |
|---|
| Brass, Composite and Thermoplastic Fittings and Valves - CAT. 3501E |
| FSC Division Overview Quick Reference Guide - 3500FSC-QRG |
| Products | Shape | Handle | Connection 1 Thread Size (inch) | Connection 1 Hose I.D. (inch) | Connection 1 Style | Connection 2 Thread Size (inch) | Connection 2 Style |
|---|---|---|---|---|---|---|---|
| DCR601-4 | Internal Seal | Eliptical Brass | 1/4 | na | Male Pipe | na | na |
| DC602-2 | Internal Seal | Wing | 1/8 | na | Male Pipe | na | na |
| DC602-4 | Internal Seal | Wing | 1/4 | na | Male Pipe | na | na |
| DC603-2 | Internal Seal | Brass Wing | 1/8 | na | Male Pipe | na | na |
| DC603-4 | Internal Seal | Brass Wing | 1/4 | na | Male Pipe | na | na |
| DC603-6 | Internal Seal | Brass Wing | 3/8 | na | Male Pipe | na | na |
| DC604-2 | External Seal | Wing Down Facing | 1/8 | na | Male Pipe | na | na |
| DC604-4 | External Seal | Wing Down Facing | 1/4 | na | Male Pipe | na | na |
| DC604-6 | External Seal | Wing Down Facing | 3/8 | na | Male Pipe | na | na |
| DC606-4 | External Seal | Wing Extended | 1/4 | na | Male Pipe | na | na |
| DC607-4 | Hose to Pipe | Wing | na | 3/8 | Hose | 1/4 | Male Pipe |