Dual Mode Energy Saving Refrigerated Air Dryer - DRD Series | #DRD1000-575360-PA


LOADING IMAGES
DRD1000-575360-PA

Dual Mode Energy Saving Refrigerated Air Dryer - DRD Series | #DRD1000-575360-PA OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance


Technical Specifications

  • Pressure Dew Point (F): < 44
  • Electrical Requirements: 575V/3Ph/60Hz
  • Maximum Flow Rate (cfm): 1000
  • Brand: Parker
  • Optional Accessories: Pre and After Filtration
  • Connection Type: 3" NPT-M
  • Maximum Flow Rate: 1699 m3/hour
  • Maximum Inlet Pressure Rating: 100 psi
  • Maximum Operating Pressure: 203 psi
  • Minimum Operating Pressure: 60 psi
  • Maximum Operating Temperature: 149 °F
  • Minimum Operating Temperature: 65 °C
  • Maximum Ambient Temperature: 122 °F
  • Minimum Ambient Temperature: 41 °F
  • Refrigerant Type: R407c
  • Weight: 551 lb
  • Width: 31.7 inch
  • Depth: 45.9 inch
  • Height: 52 inch
  • Compatible Prefilter: Consult Factory
  • Compatible After Filter: Consult Factory
  • Compatible Prefilter Element: Consult Factory
  • Compatible After Filter Element: Consult Factory
  • Installed Condensate Drain Type: Integrated or Electronic
  • Product Type: Compressed Air - Refrigerated, Smart Energy Saving
Safety Warning

Item Information

The importance of compressed air as a provider of energy for modern industrial processes is widely known. What is often overlooked is the need to provide quality treatment for this air. In fact, the air entering the system contains moisture which, when cooled, will turn into water, causing extensive damage not only to the compressed air network, but also to the finished product.
These costly contamination problems can be avoided by installing a dual mode refrigerated dryer (ranging from 200 - 3000 scfm), with dual mode energy saving function (cycling/non-cycling) on models DRD325-DRD3000.
Our 4-in-1 heat exchanger offers minimal pressure drops and class leading performance, and significantly increases the efficiency of the whole compressed air treatment process. The innovative dual mode function automatically and continuously adjusts dryer operation to the effective working conditions, minimizing operating costs and maximizing performances.
Compressed air purification equipment must deliver uncompromising performance and reliability while providing the right balance of air quality with the lowest cost of operation. Many manufacturers offer products for the filtration and purification of contaminated compressed air, which are often selected only upon their initial purchase cost, with little or no regard for the air quality they provide, the cost of operation throughout their life or their environmental impact. When purchasing purification equipment, delivered air quality, the overall cost of ownership and the equipment's environmental impact must always be considered.
Features/Benefits
• Optimum dewpoint levels for highest system performance
• Advanced patented design solutions
• Unique 4-in-1 heat exchanger
• High reliability, easy to use and maintain
• Environmental, lowest real operating costs
• Dual mode integrated energy saving no loss level drain with back up timer drain with alarm on models DRD325 - DRD3000
• Extremely low pressure drop design
• Crankcase heaters
• Dual mode energy saving function (cycling/non-cycling) on models DRD325 – DRD300
• Advanced scroll compressor (400 scfm and up)
• Oversized condenser to operate in ambient to 122˚F (50˚C) with pre-filter
• 3rd party performance verified by CAGI
• ETL listed & CRN registered complete unit
• Dryers manufactured in facility certified to ISO9001 and ISO14001
Minimal direct energy costs
The Parker DRD Series Dual Mode Energy Saving Refrigerated Air Dryers are the most energy efficient air dryer on the market, under all operating conditions. DRD Series compliant scroll compressors (DRD400 – DRD3000) lead the market with the lowest full-load power consumption due to its oversized heat exchanger, compliant scroll compressors, R407C environmentally friendly refrigerant and direct operation, avoiding the increased energy consumption of thermal mass-type dryers. It consumes less energy at full load and saves more energy at partial loads. Electrical consumption usually accounts for around 50% of the air dryer's total cost over a five-year period.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorized Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031