WILDCATTER® Dry Cement Material Handling Hose, Series SS135 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
WILDCATTER® Dry Cement Material Handling Hose, Series SS135

WILDCATTER® Dry Cement Material Handling Hose, Series SS135

Wildcatter Dry Cement Material Handling Hose incorporates a 1/8” thick rubber tube and is designed for gravity flow/low pressure transfer of dry abrasive materials in applications to 180°F and 65 psi, Series SS135

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Styrene Butadiene Rubber (SBR) Static Dissipative, Black Static Dissipative
  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Media: Wet Abrasive Powders
  • Specifications Met: n/a
  • Maximum Operating Pressure: 0.5 MPa, 65 psi, 4.5 bar
  • Weight: 0.21 to 0.32 kg/m, 1.5 to 2.3 lb/ft, 1.49 to 2.32 lb, 0.68 to 1.05 kg
  • Nominal Hose Inside Diameter: 100 to 150 mm
  • Inside Diameter: 4 to 6 inch, 101.6 to 152.4 mm
  • Application: Material Handling
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 4.50 to 6.56 inch, 114.3 to 166.6 mm
  • Minimum Bend Radius: n/a
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Length per Package: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series SS135 Wildcatter Dry Cement Material Handling Hose provides excellent service across multiple low pressure bulk transfer applications. The thick rubber tube provides additional resistance to dry cement and other abrasive materials going through the hose, and dissipates static electrical charge for operator safety. The cover provides resistance to abrasion and weathering for maximum performance.

Markets:
• Construction
• General Industrial
• Oilfield

Features/Benefits:
• Tube: Black 1/8” thick SBR for excellent abrasion resistance to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black SBR for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
- media
• Abrasive materials
• Dry cement
• Powders
- usage
• Bulk loading/unloading
• Construction sites
• Drill site mixing/supply
• Highway maintenance
• In-plant transfer


Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.


Related Documents

×
Products Hose I.D. (inch)
SS135-4000 4
SS135-4500 4-1/2
SS135-5000 5
SS135-6000 6

687PDC
687583