DS163 - 3 Way Solenoid Valves for High Pressure Hydraulic Applications | Parker

3 Way Solenoid Valves for High Pressure Hydraulic Applications | #DS163

3 Way Solenoid Valves for High Pressure Hydraulic Applications | #DS163

REGIONAL - Parker's direct acting 3-way, 2-position spool-type to cover a wide range of flows up to 57 lpm (15 gpm) and pressures as high as 350 bar (5000 psi). These screw-in cartridge valves are fast to respond to coil voltage.


Technical Specifications

  • Flow Rate: 11, 12, 13 GAL/MIN, 41.6, 45.4, 49.2 L/MIN
  • Maximum Inlet Pressure Rating: 3000 PSI, 210 BAR
  • Configuration: Normally Closed, Normally Open, Selector
  • Actuation Type: Electrical, Manual
  • Flow Direction: 2-1 De-energized, 3-1 Energized
  • Seal Material: Nitrile
  • Division: Hydraulic Systems Division
  • Flow Rate: 11, 12, 13 gal/min, 41.6, 45.4, 49.2 L/min
  • Maximum Inlet Pressure Rating: 3000 psi, 210 bar
  • Configuration: Normally Closed, Normally Open, Selector
  • Actuation Type: Electrical, Manual
  • Flow Direction: 2-1 De-energized, 3-1 Energized
  • Seal Material: Nitrile
  • Maximum Flow Rate: 13 gal/min, 49.2 L/min
  • Mounting Type: Screw in cartridge valve
  • Operation Type: Solenoid operated, Manually operated
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Leak Rate: 82 @ 3000 PSI (210 BAR) cm3/min
  • Cavity Size: C16-3
  • Function: 3-way
  • Override Functionality: Push Type
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 40 lb-ft, 54 Nm
  • Coil Nut Tightening Torque: 3 lb-ft, 4.1 Nm
  • Operating Temperature: -34 to +121 °C, -30 to +250 °F
  • Maximum Operating Temperature: +250 °F, +121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Coil Type: 1" DS Coil
  • Input Voltage: 85% of rated voltage at 72°F (20°C) min
  • Response Time: 90-100 ms
  • Weight: 1.3 lb, 0.59 kg
  • Body Material: N/A
Safety Warning

Item Information

Parker’s direct acting 3-way, 2-position spool-type solenoid valves feature a proven design that ensures reliable and predictable performance with low pressure drop and minimal hysteresis. These valves can operate with hydraulic system flows as high as 57 lpm (15 gpm) and pressures up to 350 bar (5000 psi) with normally-open, normally closed, or selector configurations available. Parker’s 3-way, 2-position spool-type solenoid valves are ideal for switching or unloading applications that don’t necessarily require low poppet style leakage, but instead easy solenoid driven directional controls. These valves can be used on a wide range of machinery within the mobile, industrial, or manufacturing markets.

Markets:
• Aerial
• Agriculture
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Replaceable one-piece coils with low amp draw
• High flow capacity
• Manual override options
• Standard bodies and cavities
• No dynamic seals
• Low hysteresis
• All external parts zinc plated

Applications:
• Switching applications
• Unloading applications
• Diverter applications

Additional Technical Insight:
Direct acting spool valves are fast to respond to coil voltage and will allow flow passage between 2 ports while blocking the remaining port.  Some leakage will be present due to spool clearances.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505