DV Series Vertical Filter/Separator | #DV4256


LOADING IMAGES
DV4256

DV Series Vertical Filter/Separator | #DV4256

Parker CLEANDiesel® DV Series Vertical Filter/Separator Vessel for Bulk Diesel Fuel Filtration


Technical Specifications

  • Volume (Gallons): 520
  • Weight (lbs): 3500
  • Height (inch): 115 3/8
  • Brand: CLEANDiesel®
  • Flange Size (inch): 8
  • Application: Diesel
  • Flow Range: 840 - 2100 GPM
  • Product Type: Filter/Separator Vessel
  • Application: Diesel
Safety Warning

Item Information

Parker CLEANDiesel Vertical Filter-Coalescer/Separator Housings

For Use with DI-6/DSO-6 Cartridges

Standard Design Features

- Pleated paper separator cartridges
- 150 psi ASME Code construction
- RF flanged connections
- Swing bolt closure with O-ring seal
- Epoxy-coated interior, primed exterior
- Threaded base coalescer
- Carbon Steel Construct

Optional Accessories

- Automatic air vent (R)
- Water slug valve (R)
- Sump heater
- Pressure relief valve (R)
- Water interface control (R)
- Sump sight glass
- Differential pressure gauge (R)
- Sampling probes (R)
- Manual drain valve (R)

The accessory items marked with an (R) are recommended for safe, effective operation of all installations.
Model Flow Rate Range lpm (gpm)
DV2222 335 - 835 (90 - 220)
DV2233 500 - 1250 (135 - 330)
DV2833 750 - 1875 (200 - 495)
DV2844 1000 - 2500 (265 - 660)
DV3638 1585 - 3955 (420 - 1045)
DV3644 1835 - 4580 (485 - 1210)
DV3656 2335 - 5830 (620 - 1540)
DV4244 2500 - 6245 (660 - 1650)
DV4256 3180 - 7950 (840 - 2100)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Phone

336-668-4444

Fax

336-668-4452

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
731421