DVF1644 - DVF Series Vertical Micronic Filter Vessels | Parker NA

DVF Series Vertical Micronic Filter Vessels | #DVF1644

DVF1644

DVF Series Vertical Micronic Filter Vessels | #DVF1644

Parker CLEANDiesel® DVF Series Vertical Micronic Filter Vessels for Bulk Diesel Fuel Filtration


Technical Specifications

  • Brand: CLEANDiesel®
  • Flange Size (inch): 4
  • Flow Range: 176 - 792 GPM
  • Application: Diesel
  • Volume (Gallons): 50
  • Weight (lbs): 620
  • Height (inch): 69 3/4
  • Product Type: Micronic Filter Vessel
  • Application: Diesel
Safety Warning

Item Information

Vertical Filter Vessels for Bulk Diesel Filtration
DVF Series
For Use with DFO-6 & AD-6 Cartridges

Standard Design Features

- 150 psi welded steel ASME Code construction.
- Choice of micron rating from 0.5 to 75 microns.
- Choice of pleated or depth type media.
- Epoxy coated interior, primed exterior.
- Buna-N O-ring cover seals.

Recommended Optional Accessories

- Automatic Air Eliminator
- Pressure Relief Valve
- Differential Pressure Gauge
- Drain Valve(s)
- Sampling Probes
- ASME Code Stamp

DVF1644 and larger vessels, such as the DVF2044 shown on the right, are provided with swing bolt closure, RF flange connections and fittings for pressure gauge, air eliminator, pressure relief valve and drain valve.

Note: In applications where increased dirt contamination is present, it may be desirable to oversize filtration equipment. Contact Velcon for oversizing recommendations

Models Available

PN Flow Range lpm (gpm)
DVF829 110 (29) - 496 (131)
DVF844 167 (44) - 750 (198)
DVF1629 439 (116) - 1976 (522)
DVF1644 666 (176) - 2998 (792)
DVF2044 999 (264) - 4497 (1188)
DVF2444 1332 (352) - 5996 (1584)
DVF2456 1696 (448) - 7631 (2016)
DVF2844 1999 (528) - 9005 (2379)
DVF2856 2544 (672) - 11447 (3024)
DVF3644 2998 (792) - 13491 (3564)
DVF3656 3816 (1008) - 17171 (4536)
DVF4244 4497 (1188) - 20237 (5346)
DVF4256 5724 (1512) - 25756 (6804)
DVF4856 6995 (1848) - 31479 (8316)
DVF5456 8903 (2352) - 40065 (10584)
DVF6056 10599 (2800) - 47696 (12600)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Clean Diesel : Solutions for Diesel Fuel Cleanliness
×


Find a Distributor

Where to Buy

Local Contact

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Phone

336-668-4444

Fax

336-668-4452

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
731421