E121K63-492190C2 - K Series Solenoid Valves for Industrial and Process applications | Parker NA

K Series Solenoid Valves for Industrial and Process applications | #E121K63-492190C2

Click to View CAD Model
E121K63-492190C2

K Series Solenoid Valves for Industrial and Process applications | #E121K63-492190C2

K Series is a full range of direct operated solenoid valves, from 1/8" to 1/2", offering many sealing materials and different flow rates.


Technical Specifications

  • Maximum Operating Pressure: 12 bar
  • Port Size: 1/4" G
  • Function: Normally Closed
  • Power Supply Voltage: 24V DC
  • Electrical Connection: Connection box with M20 x 1.5 cable gland
  • Valve Type: 2/2 Way
  • Coil Specifications Met: CE - EAC
  • Specifications Met: -
  • Orifice Size: 2, 5 mm
  • Coil Power Consumption: 9W
  • Seal Material: Ruby
  • ATEX Specifications Met: 2 G Ex eb mb IIC T3/T4
  • Actuation Type: Direct Operated
  • Port Type: Pipe Mounting
  • Body Material: CW 617N UNI EN 12165
  • Media: Air, Neutral Gases, Liquids
  • Seat Material: Stainless Steel
  • Exhaust Orifice Size: -
  • Flow Coefficient 1: 3,5 L/min
  • Flow Coefficient 2: 0,21 m3/hour
  • Minimum Operating Pressure: 0 bar
  • Minimum Fluid Temperature: -30 °C
  • Maximum Fluid Temperature: 100 °C
  • Coil Temperature Range: -40 +75 °C
  • Insulation Class: F 155 °C
Safety Warning

Item Information

The K Series direct operated solenoid valves includes many options to fullfill the demand of the most challenging applications in Industrial and Process markets. The solid and robust design includes a stainless steel operator rated for million of life cycles. This product solution can optimize the total ownership costs in a broad range of heavy duty and high demanding applications.

Markets:
- Industrial equipments
- Industrial automation
- Fluid and process control

Applications:
- Compressors
- Air Treatment
- Fluids and gas control
- Actuators control in safe or harsh environment including Atex
- Water and steam control

Features/Benefits:
- Compact and robust
- Wide range of coils available including Atex
- Longest life service

Read More Show Less

CAD Drawings + Files


Related Documents

Literature and Reference Materials
Parker--General Catalogue--0112UK
Product Demos & Tutorials
Solenoid Valves Overview Video
×


Find a Distributor

Where to Buy

Local Contact

Fluid and Climate Controls Europe

Parker Hannifin Manufacturing S.r.l.

Via E.Fermi, 5

Gessate (MI)

Italy

20060

Phone

+39 02 951251

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A18171