OBSOLETE: Crimped Thermoplastic Oil & Gas Hose Fittings, E2 Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Crimped Thermoplastic Oil & Gas Hose Fittings, E2 Series

OBSOLETE: Crimped Thermoplastic Oil & Gas Hose Fittings, E2 Series OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.

Technical Specifications

  • Length: 54 to 109 mm, 2.13 to 4.29 inch
  • Connection Size: 3/4"-16 inch Thread, UNF, 7/16"-20 inch Thread, 1-5/16"-12 inch Thread, 9/16"-18 inch Thread
  • Shape: Straight, Elbow 90°, Straight
  • Application: Oilfield, Marine
  • Connection Type: Crimp
  • Hose Inside Diameter: 1/4 to 1 inch, 6 to 25 mm
  • Maximum Operating Pressure: 690 bar, 10000 psi, 69.0 MPa
  • Fitting Type: 21, 20, 22
  • Product Style: Female JIC Swivel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker E2 Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient.

Markets:
• Oil & Gas
• Marine

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Subsea umbilicals
• Hydraulic controls
• Suitable for hose types with working pressure from 43 up to 69 MPa (5.000 up to 10.000 psi)




Related Documents

×
Products Maximum Working Pressure (MPa) Connection Thread Size
E220JHC1 34.5 MPa 1-1/16"-12UNF
E213JFC4 69.0 MPa 3/4"-16 UNF
E206JCC3 69.0 MPa 7/16"-20 UNF
E206JEC3 69.0 MPa 9/16"-18 UNF
E225JIC3 45.0 MPa 1-5/16"-12UNF

687PDC
687563