E257-11 - CTS Micro Diaphragm Pump | Parker NA

CTS Micro Diaphragm Pump | #E257-11

E257-11

CTS Micro Diaphragm Pump | #E257-11

Parker's CTS Micro Diaphragm Pump Model delivers up to 2.5 slpm of flow into a compact 20 mm wide package. Configurable with three different motors to meet your application's specific needs and life expectations.


Technical Specifications

  • Motor Control Option: On/Off Power Only
  • Motor Option: Slotless Brushless DC
  • Pump Size: Single Head
  • Pump Type: Pressure and/or Vacuum
  • Input Voltage: 12
  • Free Flow Rate: Up to 1.75 L/min
  • Operational Life: 10, 000 hr
  • Product Type: Diaphragm Pump
  • For Fluid Type: Air, Gas
  • Industry Application: Compression Therapy, Gas Analyzers, Negative Pressure Wound Therapy, Patient Monitoring
  • Flow Rate: 2.5 L/min
  • Weight: 48 to 62 g
  • Operating Pressure: 1.65 bar, 24 psi
  • Length: 1.74 to 1.98 inch, 44.2 to 50.2 mm
  • Maximum Continuous Pressure: 1.65 bar, 24 psi
  • Width: 0.80 inch, 20.3 mm
  • Vacuum Pressure Rating: -4.9 psi, -508 mm-Hg
  • Height: 1.27 inch, 32.2 mm
  • Maximum Continuous Vacuum Pressure: -4.9 psi, -508 mm-Hg
  • Motor Type: Brushless Slotless, Coreless Brush, Iron Core Brush
  • Operational Life: 10000 Hours
  • Body Material: PSU to Polysulphone
  • Diaphragm Material: AEPDM, EPDM
  • Noise Level: 45 dBA
  • Operating Temperature: 5 to 50 °C
Safety Warning

Item Information

Parkers CTS Micro Diaphragm Pump is a compact 20 mm wide pump that delivers up to 2.5 slpm of flow with three motor configurations options to meet application needs. Compact size, high life expectancy, and lightweight design make this pump the ideal choice for portable applications. Parker’s CTS series pumps are specifically balanced to minimize noise and vibration for low noise applications, such as patient monitoring and wound therapy. 

Markets:
Patient Gas Analyzer
Hand-held Diagnostics
Point of Care Testing

Features/Benefits:
CTS Series Pumps set the highest benchmark for service free life expectancy with our advanced proprietary diaphragm elastomer.
CTS Series Pumps have a unique, compact, and lightweight design making it ideal for portable applications.
Our 100% oil and grease-free pump and compressor design maintains the purity of your system and are commonly used in FDA-approved systems.
CTS Series Pumps are uniquely balanced to minimize noise and vibration and to maximize life.
RoHS compliant

Applications:
Gas Analyzers
Patient Monitoring
CO₂ Monitors
Compression Therapy
Negative Pressure Wound Therapy
Surgical Instruments
Medical Consumer Devices

Read More Show Less

CAD Drawings + Files

Part Number
E257-11 IGS SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821