E321H21-4270-486265F4 - Parker 2-Way Normally Closed, 1/4" General Purpose Solenoid Valves | Parker NA

Parker 2-Way Normally Closed, 1/4" General Purpose Solenoid Valves | #E321H21-4270-486265F4

Parker 2-Way Normally Closed, 1/4" General Purpose Solenoid Valves | #E321H21-4270-486265F4

Parkers' 2-Way Normally Closed G 1/4" Solenoid Valves provide operating pressures up to 200 bar and flow factors up to 2.16 m3/h. They offer multiple body and sealing materials for all general purpose fluid control applications.


Technical Specifications

  • Body Material: Brass
  • Orifice 1 Size (mm): 8
  • Voltage (V): 230VAC/50Hz
  • Power (Watts): 14
  • Coil Type: Coil with screw terminal, high temperature-high power, 40 mm
  • Flow Factor 1 (l/min): 36
  • Seal Material: FKM
  • Product Series: General Purpose Solenoid Valves
  • Valve Type: 2-Way
  • Function: Normally Closed
  • Port Size: 1/4 inch
  • Input Voltage: 230VAC/50Hz
  • Body Material: Brass
  • Seal Material: FKM
  • Orifice 1 Size: 8 mm
  • Flow Coefficient 1: 2.16 m3/hour, 36 L/min
  • Power Consumption: 14 W
  • Coil Type: Coil with screw terminal,high temperature-high power, 40 mm
  • Maximum Pressure Differential: 40 bar
  • Minimum Pressure Differential: 0.3 bar
  • Number of Ports: 2
  • Actuation Type: Pilot Operated
  • Media: Fluids Oil
  • Port Type: BSP
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Fluid Temperature: n/a
  • Maximum Fluid Temperature: n/a
  • Coil Specifications Met: IP44
Safety Warning

Item Information

Parkers' 2-Way  Normally Closed G 1/4" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities.



Markets:

• Beverage

• Industrial Equipment

• Life Science





Features/Benefits:

• Best performances for minimum and maximum operating pressure differential

• Modular concept: a wide range of electrical parts increases the versatility of this product

• Robust design: areas under mechanical stress have been studied and oversized

• Manual override control option: valve can be easil activated also when there’s no energy supply

• Easy access to internal parts, to permit easy and quick maintenance

• Media: Air, gases, water and light oil





Applications:

• Compressors

• Water dispensing & purification

• Cooling systems

• Sterilizers

• Analyzers and diagnostic equipment

• Medical and dental devices

• Welding equipment

• Lubrication equipment

• Beverage dispensing & vending machines

• Oil burners

• Humidification and misting equipment

• Mobile equipment

• Textile and dry cleaning machines

• Irrigation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Fluid and Climate Controls Europe

Parker Hannifin Manufacturing S.r.l.

Via E.Fermi, 5

Gessate (MI)

Italy

20060

Phone

+39 02 951251

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A18171