E3609 2-016 - Ethylene Propylene 70 Durometer O-Ring, Drinking Water & Medical (E3609-70) | Parker NA

Ethylene Propylene 70 Durometer O-Ring, Drinking Water & Medical (E3609-70) | #E3609 2-016

E3609-70

Ethylene Propylene 70 Durometer O-Ring, Drinking Water & Medical (E3609-70) | #E3609 2-016

Parker's ethylene propylene rubber (EPM, EPR, EPDM) O-rings are compatible with solvents and other chemicals.


Technical Specifications

  • Inside Diameter: 0.614 inch
  • Width: 0.07 inch
  • Polymer Material Options: Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Trade Name: E3609, E70, EPDM-70
  • Durometer: 70 Shore A
  • Thermal Application Type: Low Temperature (< -30°F)
  • Minimum Operating Temperature: -70 °F
  • Maximum Operating Temperature: 250 °F
  • For Fluid Type: Water, Steam
  • Industry: Potable Water
  • Specifications Met: Food, Drinking Water, Medical, FDA, NSF51, NSF61, USPCLASSVI, ISO
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
Safety Warning

Item Information

Parker's E3609-70 (EPDM), has cleanliness and steam resistance favored for Life Science and Consumer applications.  

• Heat resistance — Up to 121°C (250°F)
• Cold flexibility — Down to approximately -57°C (-70°F)

Certifications include:
• FDA
• USP Class VI & <87>
• NSF 61 for hot water
• NSF 51

Chemical resistance
• Hot water and steam up to 149°C (300°F) with special compounds up to 260°C (500°F)
• Glycol based brake fluids (Dot 3 & 4) and silicone-based brake fluids (Dot 5) up to 149°C (300°F)
• Many organic and inorganic acids
• Cleaning agents, sodium and potassium alkalis
• Phosphate-ester based hydraulic fluids (HFD-R)
• Silicone oil and grease
• Many polar solvents (alcohols, ketones, esters)
• Ozone, aging and weather resistant

Not compatible with:
• Mineral oil products (oils, greases and fuels)

Used for NSF 51 & 61,  FDA, USP Class VI & <87>

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring & Engineered Seals Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519