Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The Sporlan EBV(T)-PR Ball Valve with Integrated Pressure Relief is designed for use in transciritcal R-744 applications. It provides a positive shut off of flow in one direction and flow in the other direction whenever pressure differential is present.
California Residents: Prop-65 Warning
| Products | Port Size (inch) | Port Type | Connection Size | Connection Type | Options |
|---|---|---|---|---|---|
| 502199 | 0.50 | Full | 3/8" | ODF | |
| 502200 | 0.50 | Full | 1/2" | ODF | |
| 502201 | 0.50 | Full | 5/8" | ODF | |
| 502202 | 0.75 | Full | 3/4" | ODF | |
| 502203 | 0.75 | Full | 7/8" | ODF | |
| 502204 | 1.00 | Full | 1-1/8" | ODF | |
| 502205 | 0.50 | Full | 3/8" | ODF | Pressure Tap |
| 502206 | 0.50 | Full | 1/2" | ODF | Pressure Tap |
| 502207 | 0.50 | Full | 5/8" | ODF | Pressure Tap |
| 502208 | 0.75 | Full | 3/4" | ODF | Pressure Tap |
| 502209 | 0.75 | Full | 7/8" | ODF | Pressure Tap |
| 502210 | 1.00 | Full | 1-1/8" | ODF | Pressure Tap |