Isolation Ball Valves - Parker EBVP Series | Product Series

Filter by

    No filters selected

Port Size (inch)

Port Type

Connection Size

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Isolation Ball Valves - Parker EBVP Series Isolation Ball Valves - Parker EBVP Series

Isolation Ball Valves - Parker EBVP Series

Parker's Isolation Ball Valves are designed for use on Air Conditioning and Refrigeration units. They ensure positive shut off refrigerant flow in either flow direction, even during system evacuation.

Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 300 °F, 150 °C
  • Maximum Operating Pressure: 700 psig, 49 barg
Safety Warning

Full Product Description

The Parker refrigeration ball valve is a welded body joint that is factory tested to ensure positive leak-free performance. Dual Teflon seals surrounds the polished, brass ball to prevent leakages. There is an internal relief port design that ensures positive shut off of the valve in either flow direction, even during system evacuation. All Ball valves are bi-directional and may be installed in any position.                                                                                                        



Markets:

• Air Conditioning

• Refrigeration – Food Retail

• Transportation

• Industrial – Food Storage units



Features/Benefits:

• Welded body joint. Factory tested to ensure positive leak free performance.       

• Full port sizes for unrestricted flow.

• Dual teflon seals to prevent leakage. 

• Bottom loaded stem for safety.       

• Ball internal relief port design.

• Design working pressure of 700 psi (49 bar)



Applications:

• Heat Pumps

• Supermarket cases and rack systems, Food and Beverage units

•  Air Conditioning – Residential, Commercial, Chillers      

• Transportation – Units on Truck/Trailer, Bus and Vans

• Refrigerant systems - Liquid lines, suction lines, discharge lines



For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.                                                               

Related Documents

Literature and Reference Materials
(H-1) EBVP Ball Valve Series - Catalog H-1
×
Products Port Size (inch) Port Type Connection Size Connection Type
502053 0.50 Full 1/4" ODF
502054 0.50 Full 3/8" ODF
502055 0.50 Full 1/2" ODF
502056 0.50 Full 5/8" ODF
502057 0.75 Full 3/4" ODF
502058 0.75 Full 7/8" ODF
502059 1.00 Full 1 1/8" ODF
502060 1.25 Full 1 3/8" ODF
502061 1.50 Full 1 5/8" ODF
502062 2.00 Full 2 1/8" ODF
502064 2.50 Full 2 5/8" ODF
502066 3.15 Full 3 1/8" ODF
502159 0.50 Full 1/4" Zoomlock/ODM
502160 0.50 Full 3/8" Zoomlock/ODM
502161 0.50 Full 1/2" Zoomlock/ODM
502162 0.50 Full 5/8" Zoomlock/ODM
502163 0.75 Full 3/4" Zoomlock/ODM
502164 0.75 Full 7/8" Zoomlock/ODM
502165 1.00 Full 1 1/8" Zoomlock/ODM
502166 1.50 Full 1 3/8" Zoomlock/ODM
502167 3.12 Reduced 3-5/8" ODF
502168 3.12 Reduced 4-1/8" ODF
502063 2.00 Reduced 2 5/8" ODF
502065 2.50 Reduced 3 1/8" ODF

687PDC
687382