ED3000 Series Electronic Level Sensing Condensate Drain | Product Series

Filter by

    No filters selected

Flow Rate

Electrical Requirements

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ED3000 Series Electronic Level Sensing Condensate Drain

ED3000 Series Electronic Level Sensing Condensate Drain OBSOLETE

This product series is no longer available, please use EDE Series instead.

Technical Specifications

  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air Applications
  • Product Type: Condensate Drain
  • Product Style: Electronic Level Sensing Drain
  • Product Series: ED3000
  • Industry: Industrial Manufacturing Equipment<br/>Food & Beverage<br/>Automotive<br/>Electronics<br/>Pharmaceuticals
  • Flow Rate: 720 to 60000 m3/hour, 424 to 35316 CFM
  • Operating Pressure: 1 to 16 barg, 15 to 232 psig
  • Operating Temperature: 2 to 60 °C, 35 to 140 °F
  • Electrical Requirements: Options:<br/>230V/1PH/50-60Hz<br/>115/1PH/50-60Hz<br/>24V DC
  • Port Size: 1/2 inch Inlet, 3/8 inch Outlet
  • Connection Type: BSPP or NPT Depending on Model
  • Ingress Protection Rating: IP65
  • Height: 139 to 164 mm, 5.5 to 6.5 inch
  • Width: 110 to 197 mm, 4.3 to 7.8 inch
  • Depth: 67 to 87 mm, 2.6 to 3.4 inch
  • Weight: 0.5 to 2 Kg<br/>(1.1 or 4.4 lbs)
Safety Warning

Full Product Description

When the control of a condensate drain is not level controlled but exclusively time-based, it employs preset values for valve operating times and intervals. However, since the amount of condensate in a compressed air system changes constantly (e.g. summer/winter, maximum/part load) this can sometimes cause problems for time-controlled condensate drains. ED3000 Series level sensing condensate drains use internal sensors to determine the exact moment to discharge condensate, this results in a minimised number of switching cycles and thus, to a maximum service life of the drain valve.

 

Features:

• Non-wearing magnetic-core level control for optimised loss free discharge of condensate

 

• Integrated dirt screen between level measurement and drain valve to protect the diaphragm valve (with alarm monitoring)

 

• Diaphragm valve with large cross-section and condensate pilot control for extended service life

 

Benefits:

 • High energy efficiency and reliability

 

• Increased process safety

 

• Easy to install and service

 

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Electrical Requirements Connection Type
ED3002-G230 720 m³/h (423 cfm) 230V/1PH/50-60Hz BSPP
ED3004-G230 2400 m³/h (1412 cfm) 230V/1PH/50-60Hz BSPP
ED3007-G230 4200 m³/h (2472 cfm) 230V/1PH/50-60Hz BSPP
ED3030-G230 18000 m³/h (10594 cfm) 230V/1PH/50-60Hz BSPP
ED3100-G230 60000 m³/h (35314 cfm) 230V/1PH/50-60Hz BSPP
ED3007-G115 4200 m³/h (2472 cfm) 115/1PH/50-60Hz BSPP
ED3007-G24D 4200 m³/h (2472 cfm) 24V DC BSPP
ED3030-G24D 18000 m³/h (10594 cfm) 24V DC BSPP
ED3100-G24D 60000 m³/h (35314 cfm) 24V DC BSPP
ED3002-G115 720 m³/h (423 cfm) 115/1PH/50-60Hz BSPP
ED3002-N115 720 m³/h (423 cfm) 115/1PH/50-60Hz NPT
ED3004-G115 2400 m³/h (1412 cfm) 115/1PH/50-60Hz BSPP
ED3004-N115 2400 m³/h (1412 cfm) 115/1PH/50-60Hz NPT
ED3007-N115 4200 m³/h (2472 cfm) 115/1PH/50-60Hz NPT
ED3030-G115 18000 m³/h (10594 cfm) 115/1PH/50-60Hz BSPP
ED3030-N115 18000 m³/h (10594 cfm) 115/1PH/50-60Hz NPT
ED3100-G115 60000 m³/h (35314 cfm) 115/1PH/50-60Hz BSPP
ED3100-N115 60000 m³/h (35314 cfm) 115/1PH/50-60Hz NPT

687PDC
A22066