Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The PTN-series planetary gearheads are suitable for use in combination with Parker LCB linear actuator series.
| Products | Frame Size | Ratio | Mounting Option |
|---|---|---|---|
| PTN060-004S7 / M003-321-000 | 60mm | Gearbox Ratio = 4:1 | M040/063/09/20 |
| PTN060-004S7 / M051-000-000 | 60mm | Gearbox Ratio = 4:1 | M060/075/11/23 |
| PTN060-004S7 / M060-140-000 | 60mm | Gearbox Ratio = 4:1 | SY56 (NEMA23) |
| PTN060-008S7 / M003-321-000 | 60mm | Gearbox Ratio = 8:1 | M040/063/09/20 |
| PTN060-008S7 / M051-000-000 | 60mm | Gearbox Ratio = 8:1 | M060/075/11/23 |
| PTN060-008S7 / M060-140-000 | 60mm | Gearbox Ratio = 8:1 | SY56 (NEMA23) |
| PTN060-025S7 / M003-321-000 | 60mm | Gearbox Ratio = 25:1 | M040/063/09/20 |
| PTN060-025S7 / M051-000-000 | 60mm | Gearbox Ratio = 25:1 | M060/075/11/23 |
| PTN060-025S7 / M060-140-000 | 60mm | Gearbox Ratio = 25:1 | SY56 (NEMA23) |
| PTN080-004S7 / M049-284-000 | 80mm | Gearbox Ratio = 4:1 | M060/075/11/23 |
| PTN080-004S7 / M004-128-000 | 80mm | Gearbox Ratio = 4:1 | M080/100/14/30 |
| PTN080-004S7 / M030-000-000 | 80mm | Gearbox Ratio = 4:1 | M080/100/19/40 |
| PTN080-004S7 / M034-376-000 | 80mm | Gearbox Ratio = 4:1 | SY87 (NEMA34) |
| PTN080-004S7 / M125-363-000 | 80mm | Gearbox Ratio = 4:1 | SY107 (NEMA42) |
| PTN080-008S7 / M049-284-000 | 80mm | Gearbox Ratio = 8:1 | M060/075/11/23 |
| PTN080-008S7 / M004-128-000 | 80mm | Gearbox Ratio = 8:1 | M080/100/14/30 |
| PTN080-008S7 / M030-000-000 | 80mm | Gearbox Ratio = 8:1 | M080/100/19/40 |
| PTN080-008S7 / M034-376-000 | 80mm | Gearbox Ratio = 8:1 | SY87 (NEMA34) |
| PTN080-008S7 / M125-363-000 | 80mm | Gearbox Ratio = 8:1 | SY107 (NEMA42) |
| PTN080-025S7 / M049-284-000 | 80mm | Gearbox Ratio = 25:1 | M060/075/11/23 |
| PTN080-025S7 / M004-128-000 | 80mm | Gearbox Ratio = 25:1 | M080/100/14/30 |
| PTN080-025S7 / M030-000-000 | 80mm | Gearbox Ratio = 25:1 | M080/100/19/40 |
| PTN080-025S7 / M034-376-000 | 80mm | Gearbox Ratio = 25:1 | SY87 (NEMA34) |
| PTN080-025S7 / M125-363-000 | 80mm | Gearbox Ratio = 25:1 | SY107 (NEMA42) |