Economy Sprays - Code 1266 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Economy Sprays - Code 1266 Economy Sprays - Code 1266

Economy Sprays - Code 1266

Parker Conflow’s Code 1266 is a highly versatile spray nozzle that is used in dust suppression applications offering great flexibility in spray forms.

Technical Specifications

  • Connection Size: 1/2" BSP
  • Maximum Operating Pressure: 105 bar
  • Orifice Size: 2.4-4.8 mm
  • Materials of Construction: Brass with delrin insert
  • Application: Dust Supression
  • Industry: Quarrying, Mining
Safety Warning

Full Product Description

Parker Conflow’s Code 1266 is a highly versatile spray nozzle that is used in dust suppression applications offering great flexibility in spray forms.

The Code 1266 is extremely versatile, as a result of its six interchangeable discs, which offer a range of liquid discharged from extra fine to extra heavy, therefore avoiding overwetting. Each spray head can also be supplied with a choice of orifice diameters to suit the application.

Code 1266 has a brass spray head, which is extremely robust. It also features a Delrin insert – the low friction material allows for ease of use.

The Code 1266 spray nozzle features a 1/2" BSP inlet with a maximum working pressure of 105 bar.

Markets:
• Quarrying
• Mining

Features/Benefits:
• Versatile with a range of orifice sizes and spray forms to suit applications.
• Economically priced.
• Robust and low maintenance.

Applications:
• Dust suppression purposes wherever mineral is transported throughout a mine or quarry.
• Environmental odour control.
• Food sector.

Related Documents

×
Products
CODE-1266-V1

687PDC
687414