Elastomeric Hose Assemblies | Product Series

Filter by

    No filters selected

Maximum Hose O.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Elastomeric Hose Assemblies Elastomeric Hose Assemblies

Elastomeric Hose Assemblies

Parker Aerospace elastomeric hose assemblies are designed for reliable fuel, oil, and hydraulic fluid conveyance in medium- to high-pressure aerospace systems. Several hose variations are available to meet specific applications.

Technical Specifications

  • Specifications Met: Each hose assembly meets industry specification based on it's configuration., C53a Type A, C75 Type I-A-P, C53a Type A, C75 Type I-B-P, C53, C53a Type A, C75 Type I/II-A-S/P, NA
  • Inside Diameter: Ranging from .125 up to 3 inch
  • Maximum Operating Pressure: 150 to 3000 psi
  • Minimum Fluid Temperature: -65, -40 °F
  • Maximum Fluid Temperature: Ranging from 1.75 up to 33 inches °F
  • Bend Radius: Ranging from .0038 up to .1740 inch
  • Weight (per unit of measure): Each hose meets certifications based on it's configuration lb/in
Safety Warning

Full Product Description

Parker Aerospace Stratoflex Products Division elastomeric hose assemblies are designed for reliable fuel, oil, and hydraulic fluid conveyance in medium- to high-pressure aerospace systems.  

Aerospace fluid systems demand hose assemblies that perform well under pressure, while providing years of reliable service. Our elastomeric hose assemblies are constructed with a seamless smooth-bore inner tube for maximum flow, with materials that are designed to withstand most aircraft fuel, oil, coolants, solvents, and feature an AS1933-compliant lifespan. Backed by years of aerospace engineering experience and design capabilities, Parker Aerospace elastomeric hoses will provide the performance you need with the reliability you expect.

ENGINEERING SUPERIORITY
With decades of engineering design and testing experience at our fingertips — in addition to having one of the largest on-site engineering teams in the aerospace industry — Parker Aerospace's Stratoflex Products Division can give your fluid conveyance system a custom competitive edge. From custom components to fully integrated systems, our engineering resources are available to design and create the perfect solution for your needs.

STRATOFLEX FIRE PERFORMANCE
The Stratoflex Products Division has one of only a few FAA-qualified fire test labs in the United States, giving our engineers unparalleled access and flexibility to design and fully fire test our products to the most stringent customer and regulatory requirements.
Elastomeric hose assemblies are available with slip-over fire sleeves — the 156 Series is available with both slip-over and integral fire sleeves.  The integral fire sleeve is designed with smaller envelope dimensions than conventional slip-over sleeves for greater versatility in tight spaces, and offers superior vibration dampening compared to non-integral products.  With the integral fire sleeve, wicking and contamination are prevented as the hose is completely contained within the sleeve.

PRODUCT OPTIONS
Stratoflex elastomeric hoses are available in many configurations to suit your needs:
• Flared or flare-less fitting ends
• Working pressures up to 3,000 psi
• Most hose assemblies are available with FAA TSO, C53a, and C75
• Available with slip-over fire sleeves
• 156 Series available with both slip-over and integral fire sleeves
• Available with multiple fitting options
  â€’ Straight
  â€’ 45-degree elbow
  â€’ 90-degree elbow
  â€’ Any combination of straight, 45-, and 90-degree elbows

PART SERIES OPTIONS
Ranging from medium-pressure to high-pressure, Parker Aerospace Stratoflex Products Division elastomeric hose assemblies offer several hose variations to meet specific applications:
• 11 series elastomeric hose assemblies: 200 – 3,000 psi maximum operating pressure assemblies available
• 112 series elastomeric hose assemblies: 3,000 psi maximum operating pressure assemblies available
• 130 series elastomeric hose assemblies: 1,000 – 1,500 psi maximum operating pressure assemblies available
• 156 series elastomeric hose assemblies: 350 – 1,500 psi maximum operating pressure assemblies available
• 193 series elastomeric hose assemblies: 150 – 300 psi maximum operating pressure assemblies available

Related Documents

×
Products Maximum Hose O.D. (inch)
ELA111-4PA 0.52
ELA111-5PA 0.58
ELA111-6PA 0.67
ELA111-8PA 0.77
ELA111-10PA 0.92
ELA111-12PA 1.08
ELA111-16PA 1.23
ELA111-20PA 1.5
ELA111-24PA 1.75
ELA111-32PA 2.22
ELA111-40PA 2.88
ELA111-48PA 3.56
ELA112-4PA 0.625
ELA112-6PA 0.766
ELA112-8PA 0.859
ELA112-10PA 1.031
ELA112-12PA 1.219
ELA112-16PA 1.508
ELA130-4PA 0.491
ELA130-5PA 0.554
ELA130-6PA 0.617
ELA130-8PA 0.737
ELA130-10PA 0.831
ELA130-12PA 0.956
ELA156-3PA 0.376
ELA156-4PA 0.44
ELA156-5PA 0.486
ELA156-6PA 0.549
ELA156-8PA 0.651
ELA156-10PA 0.797
ELA156-12PA 0.938
ELA156-16PA 1.156
ELA156-20PA 1.437
ELA156-24PA 1.703
ELA156-32PA 2.101
ELA193-2PA 0.35
ELA193-3PA 0.41
ELA193-4PA 0.48
ELA193-6PA 0.6
ELA193-8PA 0.75
ELA193-10PA 0.87

687PDC
687680