Electrically Conductive Heat Shrinkable Tubing Products from parker include

: Default
Sort By Product Attributes
Division

Division

???ACCE_Region_Product_List???
Electrically Conductive Heat Shrinkable Tubing ( 1 - 2 of 2 )
Compare Selected
Product Listing

CHO-SHRINK 1061 is an electrically conductive, heat shrinkable material designed to provide lightweight cable and connector EMI shielding.

Chomerics’ Silver Plated Copper CHO-SHRINK 1120 is formulated and manufactured for commercial EMI cable shielding applications to provide a low cost, light weight, 360° EMI shielding for cables, transitions, connectors and terminations.

Contact Us

Americas
USA, Canada, Mexico
c-parker@parker.com
1-800-272-7537
Europe
00800 27 27 5374
AOG (Aircraft on Ground)
1-949-851-4357