Electronic Bypass Flow Meters - Code 4912 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Electronic Bypass Flow Meters - Code 4912

Electronic Bypass Flow Meters - Code 4912

Parker Conflow’s Code 4912 is an Intrinsically Safe electronic bypass flow meter that is designed for high flow, high pressure situations on mining roof support systems.

Technical Specifications

  • Connection Size: 1 1/2", 2", 3", 4", 6"
  • Maximum Operating Pressure: 5802 psi, 400 bar
  • Flow Rate: 3785 L/min, 1000 gal/min
  • Weight: 14 to 17 kg
  • Industry: Mining
Safety Warning

Full Product Description

Parker Conflow’s Code 4912 is an electronic bypass flowmeter that is designed for high flow, high pressure situations on mining roof support systems where a conventional in-line flowmeter would be impractical.

Code 4912 is Intrinsically Safe for underground use. It works by providing a linear electrical signal (0.4-2Vdc or 4-20mA) output signals which corresponds to the volume rate of flow of fluid in the pipeline.
The main body tube of the unit is simply a section of the same diameter as the pipeline, so that a minimal amount of pressure resistance is created across the meter. Code 4912 can cater for high pressures and up to 1,000 gallons per minute. It enables remote monitoring above ground, as the flowmeter is able to send a signal externally.

Available as 1 1/2”, 2”, 3”, 4”, 6” sizes, up to 6” where conventional flow meters impractical.
It operates to a maximum working pressure of 400 bar. Screwed, Victaulic and staple lock versions available.

Markets:
• Quarrying
• Mining

Features/Benefits:
• Range of connection types and sizes.
• Intrinsically Safe approval for underground use.
• SIRA 05 ATEX2294.
• IECEx SIR 05.0061.
• Unit available with or without pressure transmitter.
• Suitable for flows up to 1,000 GPM.

Applications:
• For feed lines on roof support systems where large flow and pressures are present.
• For return lines on roof support systems where minimum resistance is a requirement.

Related Documents

×
Products
CODE-4912

687PDC
687516