Elephant Trunk Large Diameter Custom Made Material Handling Hose, Series ES937 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Elephant Trunk Large Diameter Custom Made Material Handling Hose, Series ES937

Elephant Trunk Large Diameter Custom Made Material Handling Hose, Series ES937 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Styrene Butadiene Rubber (SBR) 1/8", 1/8", Black
  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Media: Wet Abrasive Powders
  • Specifications Met: n/a
  • Maximum Operating Pressure: 0.1 to 0.5 MPa, 20 to 65 psi, 1.4 to 4.5 bar
  • Weight: 0.40 to 1.9 kg/m, 2.9 to 14.0 lb/ft, 2.90 to 14.00 lb, 1.32 to 6.35 kg
  • Nominal Hose Inside Diameter: 150 to 750 mm
  • Inside Diameter: 6 to 30 inch, 152.4 to 762.0 mm
  • Application: Material Handling
  • Hose Reinforcement Material: 2 Plies of Tire Cord
  • Package Type: Straight Length, Coil
  • Minimum Bend Radius: n/a
  • Outside Diameter: 165.9 to 777.1 mm, 6.531 to 30.594 inch
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Maximum Length: 50 to 100 ft
Safety Warning

Full Product Description

Parker's Series ES937 Elephant Trunk Large Diameter Custom Made Material Handling Hose provides excellent service across multiple light duty, gravity drop bulk transfer applications. The thick rubber tube provides additional resistance to abrasive materials going through the hose and the cover provides resistance to abrasion and weathering for maximum performance. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and plain or enlarged ends. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black 1/8” thick natural rubber for exceptional abrasion resistance to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black SBR for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
• Light abrasive materials
• Powders

Safety/Technical:
Custom Made Hose Engineering Hot Lines
- Eastern USA
1-800-438-2004
7:00 am—4:30 pm ET
- Western USA
1-800-783-3922
10:00 am—7:00 pm ET
Products Hose I.D. (inch)
ES937-6000 6
ES937-6625 6-5/8
ES937-7000 7
ES937-7500 7-1/2
ES937-8000 8
ES937-8625 8-5/8
ES937-10000 10
ES937-10750 10-3/4
ES937-12000 12
ES937-12750 12-3/4
ES937-14000 14
ES937-16000 16
ES937-18000 18
ES937-20000 20
ES937-22000 22
ES937-24000 24
ES937-30000 30

687PDC
687583