EM50 - Muffler / Flow controls - EM series | Parker NA

Muffler / Flow controls - EM series | #EM50

EM50

Muffler / Flow controls - EM series | #EM50

Muffler/flow controls provide an acceptable exhaust noise level and effectively meter exhaust. Installed in valve exhaust ports, they control cylinder piston speeds throughout a wide range. The adjusting screw cannot be accidently blown out.


Technical Specifications

  • Port Size (inch): 1/2
  • Type: EM Series Muffler / Filters
  • Product Type: Muffler/Filter
  • Port Type: NPT (Male Threaded)
  • Port Size: 1/2 inch
  • Maximum Operating Pressure: 250 psig, 17.2 bar
  • Operating Temperature: 0 to 300 °F, -17 to 149 °C
  • Overall Length: 1 to 3.69 inch
  • Hex Size: 7/8 inch
Safety Warning

Item Information

Muffler/flow controls provide an acceptable exhaust noise level and effectively meter exhaust. Installed in valve exhaust ports, they control cylinder piston speeds throughout a wide range. The adjusting screw cannot be accidently blown out and can be locked to maintain setting. Products are made of brass and bronze construction, clean with commonly used solvents.     

Markets:
• Factory Automation
• Heavy Industries

Features/Benefits:
• Heavy duty sintered bronze construction
• Space savings
• Reduced decibel level of exhausted air

Applications:
• Industrial equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PNEUMATIC DIVISION NORTH AMERICA

Pneumatic Division North America

8676 EAST M89

RICHLAND MI 49083 USA

Phone

269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN

Fax

269-629-5385

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577