Beverage & Food Transfer Hose - Enorex | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Beverage & Food Transfer Hose - Enorex

Beverage & Food Transfer Hose - Enorex OBSOLETE

This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Weight: 0.55 to 4.20 kg/m, 0.37 to 2.82 lb/ft
  • Hose Inner Tube Material: n/a
  • Design Factor: 3:1
  • Vacuum Pressure Rating: 26.58 inch-Hg, 675.06 mm-Hg, 0.9 bar
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 4.921 to 30.709 inch, 125 to 780 mm
  • Media: Food & Beverage (Beer, Wine)
  • Specifications Met: CE EU 10/2011
  • Inside Diameter: 0.984 to 4-3/4 inch, 25 to 120 mm
  • Maximum Operating Pressure: 3 to 10 bar, 43.5 to 150 psi
  • Application: Beverage, Food
  • Hose Reinforcement Material: Embedded Rigid PVC Spiral
  • Outside Diameter: 1.338 to 5.433 inch, 34 to 138 mm
  • Cover Material: PVC
  • Minimum Operating Temperature: -25 °C, -13 °F
  • Maximum Operating Temperature: 60 °C, 140 °F
  • Length: 50 m
Safety Warning

Full Product Description

Enorex is a hose designed for the wine industrie and meets relevant European Comunity directives for PVC and industry sanitary requirements. However the premium food grade material makes it ideal also for other food fluids with alchoolic content, soft drinks and fruit juices. The PVC helix not only provides suction capability but also resistance to crushing and kinking making the hose ideal for many applications in-doors or out-doors.

Markets
• Food Processing
• Transportation

Features/benefits
• Totally Phtalate Free material to avoid toxicity
• Robust structure specific for heavy duty mission profile
• Good handiness, lightweight and resilent, thus more confort for users
• Transparent wall to have full visibility of the liquid
• Design Factor 3:1 for a stronger reliability

Applications
• Tankers
• Cellars and winaries
• Docks
• Vacuum
• In-plant and transport

Related Documents

×
Products Hose I.D. (mm)
IH35620025/50 25
IH35620030/50 30
IH35620040/50 40
IH35620050/50 50
IH35620060/50 60
IH35620080/50 80
IH35620100/25 100
IH35620120/25 120

687PDC
687513