Assembly machines for EO/EO-2 and Triple-Lok | #EOMATPRO22400V


LOADING IMAGES
EOMATPRO22400V

Assembly machines for EO/EO-2 and Triple-Lok | #EOMATPRO22400V

The quick EOMAT PRO22 for tube sizes up to 20-S/22-L. It has a compact assembly head for tight tube bends.


Technical Specifications

  • Tube O.D. (mm): 04-22
  • Type: Economic assembly machine for EO-2 and progressive ring fittings
  • Product Type: Mobile assembly machine for EO-2 and Progressive Ring fittings, EOMAT ECO Pressure chart sticker, Assembly and flaring machine, EOMAT UNI fixture for PSR/DPR/EO-2 assembly, EOMAT UNI 37° flaring fixture for Triple-Lok including flaring pin, EOMAT UNI fi
  • Tube Outside Diameter: na, 04-22, 04-42 mm
  • Size: 6 to 42 mm
  • Tube Material: Steel, Stainless Steel
Safety Warning

Item Information

The EOMAT PRO is a powerful machine for economical and safe tube installations. The device is designed for installation of Parker EO-2 and progressive ring fittings to DIN EN ISO 8483-1 (DIN2352) with common tube materials (steel, stainless steel, copper, nylon). The EOMAT PRO is fast and quiet. It permits the assembly of very tight and complex tube bends. Automatic tool detection guarantees short set-up times and prevents errors due to setting the device incorrectly. Unlike conventional cutting ring assembly devices, the EOMAT PRO is stroke-controlled and produces accurate and reproducible assembly results. The EOMAT PRO can be used in automatic or manual mode. In automatic mode, the settings are read from a transponder chip in the tool. The operator cannot change the device settings in automatic mode. In the display the tube diameter and the type of installation (EO-2 or progressive ring) will be shown. There is also a useful piece counter which can be reset by the operator. Other messages can appear about the assembly cones - for example, notifications about routine checks and tool lifetime. If there is a significant, implausible variation, the display will show an error message. If universal MOK tools are used with universal parameters, this means that only implausible gross deviations will be displayed. Adaptive assembly cones (MOK-RW) permit the operator to control and set the installation parameters and limits in a few simple steps. In this way the tool is optimized for the specific installation. These individual parameters deliver the best results for the tube material, wall thickness and lubricant used. The device will show slight deviations from the nominal values with a red warning light and a prompt in the display to check the installation. It is therefore possible to detect connections that have been incorrectly installed, check them and remove from the process if needed (e.g. the ring was mounted the wrong way around). Automatic tool detection, the stored installation values and the display of error messages (red warning light and display) cannot be achieved in automatic mode by the operator.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Product Demos & Tutorials
EO-2 Animation
EO-PSR Animation
Contact & Support Information
Brand--Title --12121
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614