EOMATUNI230V - Assembly machines for EO/EO-2 and Triple-Lok | Parker NA

Assembly machines for EO/EO-2 and Triple-Lok | #EOMATUNI230V

EOMATUNI230V

Assembly machines for EO/EO-2 and Triple-Lok | #EOMATUNI230V

Assembly and flaring machine.


Technical Specifications

  • Tube O.D. (mm): na
  • Type: Assembly and flaring machine
  • Product Type: Mobile assembly machine for EO-2 and Progressive Ring fittings, EOMAT ECO Pressure chart sticker, Assembly and flaring machine, EOMAT UNI fixture for PSR/DPR/EO-2 assembly, EOMAT UNI 37° flaring fixture for Triple-Lok including flaring pin, EOMAT UNI fi
  • Tube Outside Diameter: na, 04-22, 04-42 mm
  • Size: 6-42 mm
  • Tube Material: Steel, Stainless Steel
Safety Warning

Item Information

The EOMAT UNI is an electro-hydraulic machine for the assembly of EO-2, EO PSR/DPR and Triple-Lok 37° flared tube fittings. Compared to manua assembly time, effort and cost and also guarantees leakfree performance of constant high-quality fitting assemblies. Common tube materials such as steel (ST37.4 NBK, ST 52.4 NBK), stainless steel (1.4571/1.4541/316Ti or similar) and copper can be pre-assembled. The tool range covers all metric tube sizes from 4 to 42 mm outer diameter. The required operating pressure is variable and set at the LED-Display. The unit may therefore be used for a variety of different applications. The tooling for either EO-2/PSR/DPR pre-assembly or tube flaring may be manually replaced, without the use of tools.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614