EPBW100H24T600F - Modular Valve - Pro-Bloc - EP Series | Parker NA

Modular Valve - Pro-Bloc - EP Series | #EPBW100H24T600F

EPBW100H24T600F

Modular Valve - Pro-Bloc - EP Series | #EPBW100H24T600F OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Configuration: Ball-Needle-Ball
  • Certifications: Fire Safe
  • Flange Face Type: Ring Type Joint
  • Flange Size: 1 1/2 Inch
  • ANSI Flange Class: 600
  • Bore Size: 20 MM
  • Product Style: Flange x Screw
  • Connection Type: NPT F
  • Body Material: Carbon Steel
  • Connection Size: 3/4 Inch
  • Application: Instrument Isolation, Inline Process Isolation
  • Industry: Oil & Gas, Petrochemical, Chemical, Industrial Gas
  • Technology: Process Control
  • Product Type: Double Block & Bleed Valve
  • Product Style: Flange x Screw
  • Body Material: Carbon Steel
  • Configuration: Ball-Needle-Ball
  • Bore Diameter: 20 mm
  • Flange Size: 1 1/2 inch
  • Flange Face Type: Ring Type Joint
  • ANSI Flange Class: 600
  • Connection Size: 3/4 inch
  • Connection Type: NPT F
  • Seat Material: PTFE
  • Specifications Met: API 607, EEMUA 182
  • Operating Pressure: 1480 PSI, 102 Bar
  • Operating Temperature: -29 to 232°C, -20 to 450°F
  • For Fluid Type: Compressed Natural Gas, Fuel, Fire Resistant Fluid, Gasoline, Gylcerin, Hydrogen, Inert Gas, Ketone/Acetone, Lube Oil, Mineral Oil, Nitrogen, Ozone, Petroleum Oil, Solvent, Standard Hydraulic Fluid, Steam, Synthetic Oil, Volatile Gas, Water, Water Glycol, Zero Air
  • Brand: Parker
Safety Warning

Item Information

Parker EP series process to instrument valves locate directly onto the process pipeline and facilitate a double block and bleed function for the safe removal of pressure measuring instrument (transmitter or gauge). This is done by isolating the primary block valve, opening the vent to remove the pressure within the instrument , then closing the vent and isolate the secondary block valve. The transmitter (or gauge) can now be safely removed for replacement or calibration in a workshop. The calibrated or replacement transmitter is then re installed and the block valves returned to the open position to resume the instrument function of pressure measurement. The Parker EP series combines 2 block and one bleed valve into a single body. This reduces space, weight, potential leak points and additional costs all associated with the traditional method of combining single flanged block valves to create the double block and bleed function.

The EP series is designed to the EEMUA 182 design code giving the operator and owner assurance of a valve designed to sound engineering practices. Parker offer these valves in many configurations in a wide variety of materials commonly used in industries today. They are manufactured in our UK ISO 9000 compliant facility. The valves are offered with both screwed ends such as NPT Female for direct mount of the instrument or when remote mount is required we offer integral compression fitting ends to facilitate the tubing. The integral compression ends (two ferrule A-LOK or single ferrule CPI) removes the need for NPT, thus removing potential galling, thread tape or sealant, additional leak paths and at the same time reduces the costs associated with buying and installing a separate fitting.

Markets

• Oil & Gas
• Petrochemical
• Chemical
• Industrial Gas

Features/Benefits

• Cavity relief on seats - over-pressure protection of ball cavity
• Integral A-Lok end - reduces leak paths and component costs
• Packing adjustment nut under lever - allows removal of handle without compromising packing integrity and conforms to EEMUA 182
• Tru-Loc™ Mechanical Sealed End Connection - locking mechanism gives 100% security and prevents end connector movement when disconnecting instruments or connectors. This ensures that the ball seat is securely positioned at all times
• Domed nuts - Prevents ingress of environment to stem threads, eliminating corrosion

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516