EPR111C40 - Pressure Reducing Proportional Valves | Parker NA

Pressure Reducing Proportional Valves | #EPR111C40

Click to View CAD Model

Pressure Reducing Proportional Valves | #EPR111C40

REGIONAL - Parker’s selection of proportional pressure reducing valves are for pressure sensitive applications and are capable of flows up to 37 lpm (10 gpm) and pressures as high as 210 bar (3000 psi).


Technical Specifications

  • Maximum Flow Rate: 10 GAL/MIN, 37.5 L/MIN
  • Maximum Inlet Pressure Rating: 5000 PSI, 350 BAR
  • Maximum Regulating Pressure: 4000 PSI, 276 BAR
  • Configuration: Pressure Reducing/Relieving
  • Override Functionality: N/A
  • Wire Mesh Screen Included: N/A
  • Seal Material: D-Ring (Standard)
  • Division: Hydraulic Systems Division
  • Maximum Flow Rate: 10 gal/min, 37.5 L/min
  • Maximum Inlet Pressure Rating: 5000 psi, 350 bar
  • Configuration: Pressure Reducing/Relieving
  • Override Functionality: N/A
  • Wire Mesh Screen Included: N/A
  • Maximum Regulating Pressure: 4000 psi, 276 bar
  • Seal Material: D-Ring (Standard)
  • Flow Direction: Inlet port 1, Reducing port 2, Tank port 3
  • Flow Rate: 37.5 L/min, 10 gal/min
  • Maximum Operating Pressure: 5000 psi, 350 bar
  • Maximum Tank Pressure: N/A psi
  • Leak Rate: 492 @ 300 PSI (21 BAR), 946 @ 3000 PSI (210 BAR) cm3/min
  • Maximum Drain Flow Rate: N/A cm3/min
  • Mounting Type: Screw in cartridge valve
  • Cavity Size: C10-3L
  • Function: Proportional Pressure Reducing
  • Actuation Type: Electrical
  • Operation Type: Solenoid operated
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 37-41 lb-ft, 50-56 Nm
  • Coil Nut Tightening Torque: 5-7 lb-ft, 7-9.5 Nm
  • Operating Temperature: -35 to +200 °F, -37 to +93 °C
  • Maximum Operating Temperature: +200 °F, +93 °C
  • Minimum Operating Temperature: -35 °F, -37 °C
  • Coil Type: 1/2" Super Coil Low Watt (CCS)
  • Current: 0.9 at 12VDC, 0.45 at 24VDC A
  • Power Consumption: 9 @ Max Reduced Pressure W
  • Frequency: 200-600 Hz
  • Response Time: N/A ms
  • Hysteresis: 4%
  • Weight: 1.3 lb, 0.59 kg
  • Body Material: N/A
  • Maximum Pressure Setting: N/A psi
Safety Warning

Item Information

Parker’s family of proportional pressure reducing valves give the operator reliable performance for applications that require pressure limitation. These valves are capable of handling flows up to 37 lpm (10 gpm) and pressures as high as 210 bar (3000 psi). Parker’s proportional pressure reducing valves are ideal for pilot control or functions such as cylinders where there may be a risk of buckling due to over-pressurization, and can be paired with any Current Controlled Pulse Width Modulation (PWM) valve driver. The simple and compact design enables these valves to be used on a variety of equipment within the mobile, industrial, or manufacturing markets.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Low hysteresis
• One piece cartridge housing
• Non-magnetic spool and housing assembly

Applications:
• Pilot control
• Applications sensitive to over-pressurization

Additional Technical Insight:
Recommended to be used with a Current Controlled Pulse Width Modulation (PWM) valve driver.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505