Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Crown bumper energy management system for oil and gas drilling rig crown blocks reduces down time, provides safety, and reduces damage from bumps.
Parker’s patented Crown Bumper was designed to replace the existing wooden bumpers found on many drilling rigs. The specially designed elastomeric bumper pads absorb up to 60% of the kinetic energy created by a post breaking bump of the crown by the traveling blocks.
The Crown Bumper system has been tested to withstand a 25,000 lb. “bump” at 3.68 ft./sec. with no permanent deflection. It was also tested to withstand a 56,000 lb. “bump” at 2.94 ft./sec. with only 1/8” permanent deflection.
Features of the Crown Bumper include:
• Capable of being installed without welding if desired to reduce down time
• Complete with high-strength netting for added safety
• Maintenance-free, extended life elastomer bumper pads
• Each assembly individually serialized for traceability per API requirement
• Two-part epoxy coated metal for corrosion resistance
Typical Configuration:
• Three bars and three elastomer pad assembly
• Standard bar length 30" to 40"
• Modifications available to accommodate attachment span requirements
Standard Materials:
Steel: Three bar (standard) galvanized A3 ERW Type F square steel tubing
Elastomer pads: NR/NBR combination; Temp range -50F to 250F
Nylon safety net: Triple strand nylon netting (not flame retardant) with polypropylene debris net and safety snap hooks
Typical applications:
• Oil and gas drilling rig crown
No CAD files available
Engineered Polymer Systems Division
Engineered Polymer Systems
2220 South 3600 West
Salt Lake City
UT
United States
84119
Phone
801-972-3000
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.