Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
HGP for frac and mud pumps provides extended service life of suction and discharge cover seals, while providing improved protection of sealing surfaces from aggressive fracking fluids and proppants.
Parker's HGP Profile delivers over three times the life for suction and discharge seals in multi-plex frac pump applications over traditional HNBR D-rings. Owing to its patent pending geometry and proprietary materials of construction, the HGP Profile can withstand pressure up to 10,000 psi at 3 hertz in abrasive, acidic fracturing fluid.
The validated design was tested against traditional D-rings under real world conditions where the elastomer D-rings failed after short service hours. In striking contrast, Parker’s HG Profile provided 4 times the life of the benchmarked D-rings.
HGP Profile features:
• Unique geometry provides increased sealing surface protection against wear and corrosion for aggressive fracking fluids and proppants.
• Rectangular shaped cross section ensures stability in the gland
• Stabilizing lip is located just above the base of the seal to provide enhanced sealing performance and ensure a tight, stable fit in the gland and provide consistent seal performance from extreme pressure cycles
Manufactured from Parker’s proprietary Resilon® polyurethane which features:
• Extreme toughness
• Wear and abrasion resistance against fracking fluid proppant and drilling mud
• Compression set resistance to continue providing positive sealing at high temperatures and pressures, even after long continuous use
Standard Material:
Resilon 4300A90
Typical Applications:
• Multi-plex fracking and mud pumps
No CAD files available
Engineered Polymer Systems Division
Engineered Polymer Systems
2220 South 3600 West
Salt Lake City
UT
United States
84119
Phone
801-972-3000
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.