RFID Tags | #EPS-RFID Asset Tags


LOADING IMAGES
EPS-RFID Asset Tags

RFID Tags | #EPS-RFID Asset Tags

Parker's RFID tags are rugged and impact resistant for challenging environments.


Technical Specifications

  • Cover Material: Polyurethane
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 225 °F
  • Frequency: UHF 902-928 Mhz (US); 866-868 Mhz (EU) Hz
Safety Warning

Item Information

When you want to be 100% certain that your assets can be tracked, even in the most hostile environments, rely on Parker's robust RFID tags.

Compact and flexible, Parker’s universal robust RFID tags are encased in a rugged, flexible housing that can withstand the abuse of virtually any field environment without detaching from the asset or losing readability.

Product Features:
• Flexibility of housing means the tag can be attached to curved surfaces and won’t come off
• Robust design holds up to impact and harsh environments
• Read with UHF EPC Class 1 Gen 2 RFI reader
• The same tag may be used anywhere in your operation since it is deployable on metal, plastic and cardboard
• Ready to be deployed using convenient 3M™ VHB™ tape for fast, easy mounting. May also be attached using #6 (0.138”) rivets or drive screws (not included)
• Read tag up to 20 ft away when mounted to metal

Whether you are tracking assets as they bounce from one job site to another or are exposed to the dust and grime of a manufacturing plant, our RFID tags stay attached and maintain readability; giving you confidence that you will have the asset information you need at all times.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567