EPS_Well-Service-Packing - Well Service Packing | Parker NA

Well Service Packing | #EPS_Well-Service-Packing

EPS_Well-Service-Packing

Well Service Packing | #EPS_Well-Service-Packing

Well Service Packing for Oil and Gas Fracturing Pumps


Technical Specifications

  • Profile: H Profile Header Ring; V Profile Preasure Ring; O Profile Female Adapter
  • Materials of Construction: NBR, HNBR/HSN, Aramid Fabric/HNBR Composite, FKM, TPU, PTFE, PEEK
Safety Warning

Item Information

Well service packing sets, or vee-ring assemblies, are used in rod glands to seal the extension rods which force fluid through the pump in positive displacement pump applications (also known as plunger pumps).  Sealing of the extension rods is critical in order to maintain system pressure.  In addition to pressure retention, well service packing must keep the pump’s hydraulic fluid and pumping media separated.  

Parker’s well service packings are manufactured with superior quality and workmanship to provide exceptional sealing.  We engineer and produce complete packing assemblies -- header ring, pressure ring and female adapters -- as well as custom machined lantern rings and spacers.  

One of the challenges oil and gas companies face is working with drilling mud and fracking fluids, some of the most destructive media to be sealed. Parker’s proprietary Resilon® Polyurethane material meets the challenges presented in sealing abrasive and caustic fluid with a polyurethane that offers superior wear resistance and the highest operating temperature on the market.    In addition to our Resilon Polyurethane, well service packing components from Parker are available in a wide range of elastomeric materials and high performance resins to suit specific well conditions, operating parameters, and fracturing fluids.    


Our material offering includes:
• Nitrile
• HSN/HNBR
• Aramid fabric/HNBR composite
• Neoprene
• Fluoroelastomer
• Proprietary Resilon® Polyurethane formulations for water and water-glycol resistance (Resilon 4301) and longer wear (Resilon 4312)
• Filled PTFE blends
• UltraCOMP™ PEEK

Standard and Custom Designs
Our pressure rings, header rings and female adapters are designed to retrofit current plunger pump sizes and designs, or we can engineer a custom solution to fit your unique design.

Applications:  
Abrasive drilling fluid and slurries
Well servicing pumps
Positive displacement fracturing pumps

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567