Ermeto high pressure hydraulic tube to weld fittings | Product Series

Filter by

    No filters selected

Shape

Connection 1 Type

Connection 1 Size

Connection 2 Type

Connection 2 Size

Body Material

Accessories Included

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ermeto high pressure hydraulic tube to weld fittings

Ermeto high pressure hydraulic tube to weld fittings

Ermeto tube to weld fittings are suitable for all popular weld fittings and meet the stringent requirements which are placed on individual components in complex welding procedures.

Technical Specifications

  • Brand: Ermeto
  • Application: Automotive Process, Chemical Transfer, Construction Equipment, Fuel Transfer, Hydraulics, Manufacturing Equipment, Marine, Material Handling, Mobile Equipment, Oilfield, Packaging, Transportation, Fuel Transfer, Hydraulics
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Product Type: Hydraulic DIN Fittings, Weld Fittings
  • Product Style: Buttweld
  • Product Series: EO Heavy, EO Light
  • Configuration: Tube to Weld
  • Maximum Operating Pressure: 100 to 630 bar
  • Shape: Elbow 90°, Straight
  • Connection 1 Type: Male, 24° Cone
  • Connection 1 Size: 6 to 42 mm Tube O.D.
  • Connection 2 Type: Male, Metric
  • Connection 2 Size: 10 to 46 mm
  • Specifications Met: DIN, ISO 8434
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: Pre-assembled with EO-2 Functional Nut, Pre-assembled with Nut and EO-D Cutting Ring, Pre-assembled with Nut and EO-DPR Cutting Ring, Pre-assembled with Nut and EO-PSR Cutting Ring
  • Body Material: Brass, Stainless Steel, Steel
  • Seal Type: Sealing Edge
  • Seal Material: n/a
  • Maximum Ambient Temperature: 250 °C (Steel), 400 °C (Stainless Steel), 482 °F (Steel), 752 °F (Stainless Steel)
  • Minimum Ambient Temperature: -40 °C (Steel), -60 °C (Stainless Steel), -40 °F (Steel), -76 °F (Stainless Steel)
  • Maximum Fluid Temperature: 250 °C (Steel), 400 °C (Stainless Steel), 482 °F (Steel), 752 °F (Stainless Steel)
  • Minimum Fluid Temperature: -40 °C (Steel), -60 °C (Stainless Steel), -40 °F (Steel), -76 °F (Stainless Steel)
Safety Warning

Full Product Description

Ermeto tube to weld nipple, types AS and WAS can be assembled in any Ermeto tube fitting. Ermeto tube to weld fittings are available in steel, stainless steel and all sizes from 6 - 38/42 in the light and heavy series. The Ermeto tube to weld nipple is welded to the tube end without the O-ring. Assembling beforehand a retaining nut with the right size and orientation should not be forgotten. Special guidelines and regulations may apply to the pre-handling of the tube-end, the welding procedure, welding personnel qualifications, post-processing and testing and documentation of the weld connection.

Markets:
• Press construction
• Heavy machinery building
• Power station construction
• Shipbuilding

Applications:                                                                                                                                            
• Suitable for general hydraulic applications.

Features/ benefits:
• Ermeto tube to weld fittings can be combined with all EO fittings, so that the fittings can be used in a  broad range of applications.
• The elastomeric seal acts as a primary sealing element, making the connection leak-proof. So maintenance and re-work costs are substantially reduced.
• Even after continuous operation for years under extreme conditions, the component does not have to be retightened. This means that the connector has a long life cycle and maintenance and servicing costs are noticeably diminished.
• Insufficiently assembled tube to weld connections do not come apart without warning. The user can react early enough because the connectors indicate the problem by leaking and they can be retightened.
• Ermeto tube to weld fittings can be undone and then re-assembled any number of times. The longevity of the connector is thereby increased and costs saved.

Related Documents

×
Products Shape Connection 1 Type Connection 1 Size Connection 2 Type Connection 2 Size Body Material Accessories Included
AS06LX Straight Male 24° Cone 6 mm (O.D.) Male Metric 10 mm Steel n/a
AS06L Straight Male 24° Cone 6 mm (O.D.) Male Metric 10 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS18ZL Straight Male 24° Cone 18 mm (O.D.) Male Metric 22 mm Steel Pre-assembled with EO-2 Functional Nut
AS18L71X Straight Male 24° Cone 18 mm (O.D.) Male Metric 22 mm Stainless Steel n/a
AS18L71 Straight Male 24° Cone 18 mm (O.D.) Male Metric 22 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
AS12ZL71 Straight Male 24° Cone 12 mm (O.D.) Male Metric 16 mm Stainless Steel Pre-assembled with EO-2 Functional Nut
AS15LX Straight Male 24° Cone 15 mm (O.D.) Male Metric 19 mm Steel n/a
WAS10SX Elbow 90° Male 24° Cone 10 mm (O.D.) Male Metric 15 mm Steel n/a
AS06L71X Straight Male 24° Cone 6 mm (O.D.) Male Metric 10 mm Stainless Steel n/a
AS06L71 Straight Male 24° Cone 6 mm (O.D.) Male Metric 10 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
AS08L Straight Male 24° Cone 8 mm (O.D.) Male Metric 12 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS35L Straight Male 24° Cone 35 mm (O.D.) Male Metric 40 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS10ZL71 Straight Male 24° Cone 10 mm (O.D.) Male Metric 14 mm Stainless Steel Pre-assembled with EO-2 Functional Nut
AS12LX Straight Male 24° Cone 12 mm (O.D.) Male Metric 16 mm Steel n/a
AS18ZL71 Straight Male 24° Cone 18 mm (O.D.) Male Metric 22 mm Stainless Steel Pre-assembled with EO-2 Functional Nut
AS22LX Straight Male 24° Cone 22 mm (O.D.) Male Metric 27 mm Steel n/a
AS28ZL Straight Male 24° Cone 28 mm (O.D.) Male Metric 32 mm Steel Pre-assembled with EO-2 Functional Nut
AS28L71X Straight Male 24° Cone 28 mm (O.D.) Male Metric 32 mm Stainless Steel n/a
AS28L71 Straight Male 24° Cone 28 mm (O.D.) Male Metric 32 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
AS42ZL71 Straight Male 24° Cone 42 mm (O.D.) Male Metric 46 mm Stainless Steel Pre-assembled with EO-2 Functional Nut
AS10ZS71 Straight Male 24° Cone 10 mm (O.D.) Male Metric 14 mm Stainless Steel Pre-assembled with EO-2 Functional Nut
AS12SX Straight Male 24° Cone 12 mm (O.D.) Male Metric 17 mm Steel n/a
AS16ZS Straight Male 24° Cone 16 mm (O.D.) Male Metric 21 mm Steel Pre-assembled with EO-2 Functional Nut
AS16S71X Straight Male 24° Cone 16 mm (O.D.) Male Metric 21 mm Stainless Steel n/a
AS16S71 Straight Male 24° Cone 16 mm (O.D.) Male Metric 21 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
AS25ZS71 Straight Male 24° Cone 25 mm (O.D.) Male Metric 31 mm Stainless Steel Pre-assembled with EO-2 Functional Nut
AS30SX Straight Male 24° Cone 30 mm (O.D.) Male Metric 36 mm Steel n/a
AS38ZS Straight Male 24° Cone 38 mm (O.D.) Male Metric 44 mm Steel Pre-assembled with EO-2 Functional Nut
AS38S71X Straight Male 24° Cone 38 mm (O.D.) Male Metric 44 mm Stainless Steel n/a
AS38S71 Straight Male 24° Cone 38 mm (O.D.) Male Metric 44 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
WAS22L Elbow 90° Male 24° Cone 22 mm (O.D.) Male Metric 27 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
WAS12LX Elbow 90° Male 24° Cone 12 mm (O.D.) Male Metric 16 mm Steel n/a
WAS15L71X Elbow 90° Male 24° Cone 15 mm (O.D.) Male Metric 19 mm Stainless Steel n/a
WAS18L71X Elbow 90° Male 24° Cone 18 mm (O.D.) Male Metric 22 mm Stainless Steel n/a
WAS42LX Elbow 90° Male 24° Cone 42 mm (O.D.) Male Metric 46 mm Steel n/a
WAS16SX Elbow 90° Male 24° Cone 16 mm (O.D.) Male Metric 21 mm Steel n/a
WAS20SX Elbow 90° Male 24° Cone 20 mm (O.D.) Male Metric 26 mm Steel n/a
WAS25SX Elbow 90° Male 24° Cone 25 mm (O.D.) Male Metric 31 mm Steel n/a
WAS30SX Elbow 90° Male 24° Cone 30 mm (O.D.) Male Metric 36 mm Steel n/a
WAS38SX Elbow 90° Male 24° Cone 38 mm (O.D.) Male Metric 44 mm Steel n/a
WAS30S71 Elbow 90° Male 24° Cone 30 mm (O.D.) Male Metric 36 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
WAS38S Elbow 90° Male 24° Cone 38 mm (O.D.) Male Metric 44 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
WAS22L71X Elbow 90° Male 24° Cone 22 mm (O.D.) Male Metric 27 mm Stainless Steel n/a
WAS12S71X Elbow 90° Male 24° Cone 12 mm (O.D.) Male Metric 17 mm Stainless Steel n/a
WAS12SX Elbow 90° Male 24° Cone 12 mm (O.D.) Male Metric 17 mm Steel n/a
WAS08LX Elbow 90° Male 24° Cone 8 mm (O.D.) Male Metric 12 mm Steel n/a
WAS16S Elbow 90° Male 24° Cone 16 mm (O.D.) Male Metric 21 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
WAS35LX Elbow 90° Male 24° Cone 35 mm (O.D.) Male Metric 40 mm Steel n/a
WAS28LX Elbow 90° Male 24° Cone 28 mm (O.D.) Male Metric 32 mm Steel n/a
WAS28L Elbow 90° Male 24° Cone 28 mm (O.D.) Male Metric 32 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
WAS28L71X Elbow 90° Male 24° Cone 28 mm (O.D.) Male Metric 32 mm Stainless Steel n/a
WAS16S71X Elbow 90° Male 24° Cone 16 mm (O.D.) Male Metric 21 mm Stainless Steel n/a
WAS20S71X Elbow 90° Male 24° Cone 20 mm (O.D.) Male Metric 26 mm Stainless Steel n/a
AS35L71X Straight Male 24° Cone 35 mm (O.D.) Male Metric 40 mm Stainless Steel n/a
AS35L71 Straight Male 24° Cone 35 mm (O.D.) Male Metric 40 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
AS16ZS71 Straight Male 24° Cone 16 mm (O.D.) Male Metric 21 mm Stainless Steel Pre-assembled with EO-2 Functional Nut
AS20SX Straight Male 24° Cone 20 mm (O.D.) Male Metric 26 mm Steel n/a
AS30S Straight Male 24° Cone 30 mm (O.D.) Male Metric 36 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
WAS08L71X Elbow 90° Male 24° Cone 8 mm (O.D.) Male Metric 12 mm Stainless Steel n/a
AS38ZS71 Straight Male 24° Cone 38 mm (O.D.) Male Metric 44 mm Stainless Steel Pre-assembled with EO-2 Functional Nut
WAS06LX Elbow 90° Male 24° Cone 6 mm (O.D.) Male Metric 10 mm Steel n/a
WAS10LX Elbow 90° Male 24° Cone 10 mm (O.D.) Male Metric 14 mm Steel n/a
WAS25S Elbow 90° Male 24° Cone 25 mm (O.D.) Male Metric 31 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS06ZL71 Straight Male 24° Cone 6 mm (O.D.) Male Metric 10 mm Stainless Steel Pre-assembled with EO-2 Functional Nut
AS08LX Straight Male 24° Cone 8 mm (O.D.) Male Metric 12 mm Steel n/a
WAS25S71X Elbow 90° Male 24° Cone 25 mm (O.D.) Male Metric 31 mm Stainless Steel n/a
AS08L71X Straight Male 24° Cone 8 mm (O.D.) Male Metric 12 mm Stainless Steel n/a
AS08L71 Straight Male 24° Cone 8 mm (O.D.) Male Metric 12 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
AS12L Straight Male 24° Cone 12 mm (O.D.) Male Metric 16 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS08S Straight Male 24° Cone 8 mm (O.D.) Male Metric 13 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS08S71X Straight Male 24° Cone 8 mm (O.D.) Male Metric 13 mm Stainless Steel n/a
AS08S71 Straight Male 24° Cone 8 mm (O.D.) Male Metric 13 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
AS22L Straight Male 24° Cone 22 mm (O.D.) Male Metric 27 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS10S Straight Male 24° Cone 10 mm (O.D.) Male Metric 15 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS28ZL71 Straight Male 24° Cone 28 mm (O.D.) Male Metric 32 mm Stainless Steel Pre-assembled with EO-2 Functional Nut
AS35LX Straight Male 24° Cone 35 mm (O.D.) Male Metric 40 mm Steel n/a
AS10S71X Straight Male 24° Cone 10 mm (O.D.) Male Metric 15 mm Stainless Steel n/a
AS10S71 Straight Male 24° Cone 10 mm (O.D.) Male Metric 15 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
WAS12L Elbow 90° Male 24° Cone 12 mm (O.D.) Male Metric 16 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
WAS28L71 Elbow 90° Male 24° Cone 28 mm (O.D.) Male Metric 32 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
WAS15LX Elbow 90° Male 24° Cone 15 mm (O.D.) Male Metric 19 mm Steel n/a
WAS10L71X Elbow 90° Male 24° Cone 10 mm (O.D.) Male Metric 14 mm Stainless Steel n/a
AS12S Straight Male 24° Cone 12 mm (O.D.) Male Metric 17 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS16S Straight Male 24° Cone 16 mm (O.D.) Male Metric 21 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS08ZL71 Straight Male 24° Cone 8 mm (O.D.) Male Metric 11 mm Stainless Steel Pre-assembled with EO-2 Functional Nut
AS10LX Straight Male 24° Cone 10 mm (O.D.) Male Metric 14 mm Steel n/a
AS12ZL Straight Male 24° Cone 12 mm (O.D.) Male Metric 16 mm Steel Pre-assembled with EO-2 Functional Nut
AS12L71X Straight Male 24° Cone 12 mm (O.D.) Male Metric 16 mm Stainless Steel n/a
AS12L71 Straight Male 24° Cone 12 mm (O.D.) Male Metric 16 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
AS15L Straight Male 24° Cone 15 mm (O.D.) Male Metric 19 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS20S Straight Male 24° Cone 20 mm (O.D.) Male Metric 26 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS22ZL Straight Male 24° Cone 22 mm (O.D.) Male Metric 27 mm Steel Pre-assembled with EO-2 Functional Nut
AS22L71X Straight Male 24° Cone 22 mm (O.D.) Male Metric 27 mm Stainless Steel n/a
AS22L71 Straight Male 24° Cone 22 mm (O.D.) Male Metric 27 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
AS42LX Straight Male 24° Cone 42 mm (O.D.) Male Metric 46 mm Steel n/a
AS06S71X Straight Male 24° Cone 6 mm (O.D.) Male Metric 11 mm Stainless Steel n/a
AS06S71 Straight Male 24° Cone 6 mm (O.D.) Male Metric 11 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
AS12S71X Straight Male 24° Cone 12 mm (O.D.) Male Metric 17 mm Stainless Steel n/a
AS12S71 Straight Male 24° Cone 12 mm (O.D.) Male Metric 17 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
AS20ZS Straight Male 24° Cone 20 mm (O.D.) Male Metric 26 mm Steel Pre-assembled with EO-2 Functional Nut
AS20S71X Straight Male 24° Cone 20 mm (O.D.) Male Metric 26 mm Stainless Steel n/a
AS20S71 Straight Male 24° Cone 20 mm (O.D.) Male Metric 26 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
AS20ZS71 Straight Male 24° Cone 20 mm (O.D.) Male Metric 26 mm Stainless Steel Pre-assembled with EO-2 Functional Nut
AS25SX Straight Male 24° Cone 25 mm (O.D.) Male Metric 31 mm Steel n/a
AS30S71X Straight Male 24° Cone 30 mm (O.D.) Male Metric 36 mm Stainless Steel n/a
AS30S71 Straight Male 24° Cone 30 mm (O.D.) Male Metric 36 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
AS25ZS Straight Male 24° Cone 25 mm (O.D.) Male Metric 31 mm Steel Pre-assembled with EO-2 Functional Nut
AS25S71X Straight Male 24° Cone 25 mm (O.D.) Male Metric 31 mm Stainless Steel n/a
AS25S71 Straight Male 24° Cone 25 mm (O.D.) Male Metric 31 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
WAS06L71X Elbow 90° Male 24° Cone 6 mm (O.D.) Male Metric 10 mm Stainless Steel n/a
WAS10L Elbow 90° Male 24° Cone 10 mm (O.D.) Male Metric 14 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
WAS12ZL Elbow 90° Male 24° Cone 12 mm (O.D.) Male Metric 16 mm Steel Pre-assembled with EO-2 Functional Nut
WAS12L71X Elbow 90° Male 24° Cone 12 mm (O.D.) Male Metric 16 mm Stainless Steel n/a
WAS18LX Elbow 90° Male 24° Cone 18 mm (O.D.) Male Metric 22 mm Steel n/a
AS30ZS71 Straight Male 24° Cone 30 mm (O.D.) Male Metric 36 mm Stainless Steel Pre-assembled with EO-2 Functional Nut
AS38SX Straight Male 24° Cone 38 mm (O.D.) Male Metric 44 mm Steel n/a
AS42L71X Straight Male 24° Cone 42 mm (O.D.) Male Metric 46 mm Stainless Steel n/a
AS42L71 Straight Male 24° Cone 42 mm (O.D.) Male Metric 46 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
WAS22LX Elbow 90° Male 24° Cone 22 mm (O.D.) Male Metric 27 mm Steel n/a
AS15ZL Straight Male 24° Cone 15 mm (O.D.) Male Metric 19 mm Steel Pre-assembled with EO-2 Functional Nut
AS15L71X Straight Male 24° Cone 15 mm (O.D.) Male Metric 19 mm Stainless Steel n/a
AS15L71 Straight Male 24° Cone 15 mm (O.D.) Male Metric 19 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
AS10SX Straight Male 24° Cone 10 mm (O.D.) Male Metric 15 mm Steel n/a
AS15ZL71 Straight Male 24° Cone 15 mm (O.D.) Male Metric 19 mm Stainless Steel Pre-assembled with EO-2 Functional Nut
AS18LX Straight Male 24° Cone 18 mm (O.D.) Male Metric 22 mm Steel n/a
AS22ZL71 Straight Male 24° Cone 22 mm (O.D.) Male Metric 27 mm Stainless Steel Pre-assembled with EO-2 Functional Nut
AS28LX Straight Male 24° Cone 28 mm (O.D.) Male Metric 32 mm Steel n/a
WAS18L Elbow 90° Male 24° Cone 18 mm (O.D.) Male Metric 22 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS42L Straight Male 24° Cone 42 mm (O.D.) Male Metric 46 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS38S Straight Male 24° Cone 38 mm (O.D.) Male Metric 44 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS28L Straight Male 24° Cone 28 mm (O.D.) Male Metric 32 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
WAS12L71 Elbow 90° Male 24° Cone 12 mm (O.D.) Male Metric 16 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
AS10ZL Straight Male 24° Cone 10 mm (O.D.) Male Metric 14 mm Steel Pre-assembled with EO-2 Functional Nut
AS10L71X Straight Male 24° Cone 10 mm (O.D.) Male Metric 14 mm Stainless Steel n/a
AS10L71 Straight Male 24° Cone 10 mm (O.D.) Male Metric 14 mm Stainless Steel Pre-assembled with Nut and EO-DPR Cutting Ring
AS25S Straight Male 24° Cone 25 mm (O.D.) Male Metric 31 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
WAS15L Elbow 90° Male 24° Cone 15 mm (O.D.) Male Metric 19 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS08SX Straight Male 24° Cone 8 mm (O.D.) Male Metric 13 mm Steel n/a
AS16SX Straight Male 24° Cone 16 mm (O.D.) Male Metric 21 mm Steel n/a
WAS35L71X Elbow 90° Male 24° Cone 35 mm (O.D.) Male Metric 40 mm Stainless Steel n/a
AS12ZS71 Straight Male 24° Cone 12 mm (O.D.) Male Metric 17 mm Stainless Steel Pre-assembled with EO-2 Functional Nut
AS10L Straight Male 24° Cone 10 mm (O.D.) Male Metric 14 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS18L Straight Male 24° Cone 18 mm (O.D.) Male Metric 22 mm Steel Pre-assembled with Nut and EO-PSR Cutting Ring
AS08LMS Straight Male 24° Cone 8 mm (O.D.) Male Metric 12 mm Brass Pre-assembled with Nut and EO-D Cutting Ring
AS10SMS Straight Male 24° Cone 8 mm (O.D.) Male Metric 14 mm Brass Pre-assembled with Nut and EO-D Cutting Ring

687PDC
687614