Chemflow-PE Select Pleated Membrane Filter Cartridge | Chemically-resistant HDPE design for low temperature solvents & chemicals | #ES-A0310-923-2-EW


LOADING IMAGES
ES-A0310-923-2-EW

Chemflow-PE Select Pleated Membrane Filter Cartridge | Chemically-resistant HDPE design for low temperature solvents & chemicals | #ES-A0310-923-2-EW

The Chemflow®-PE SELECT filter cartridge uses a PTFE membrane along with HDPE supports that provide an economical high-performance alternative to all-fluoropolymer cartridges. The Chemflow®-PE SELECT provides a high degree of retention and cleanliness.


Technical Specifications

  • Style: 1/2 inch shortened on 222 fitting
  • Micron Rating (µm): 0.03
  • Seal Material: S7442
  • End Cap Configuration: 222 O-Ring/Flat cap
  • Options: Wet Packed
  • Length (inch): 10
  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification/Prefiltration/Polishing
  • Media: PTFE
  • Filter Construction: Pleated Membrane
  • Outside Diameter: 2.75 inch
  • End Cap Material: HDPE
  • Core Type: HDPE
  • Hose Reinforcement Material & Structure: HDPE
  • Flow Rate: 0.7 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Item Information

The Chemflow®-PE SELECT filter cartridge uses a PTFE membrane along with HDPE supports that provide an economical high-performance alternative to all-fluoropolymer filter cartridges.
The Chemflow®-PE SELECT filter cartridge provides a high degree of retention and cleanliness. With its unique SELECT pleating technology, the liquid flow rates are increased by up to 50% compared to our standard Chemflow®-PE. This filter is ideally suited for ultra-high purity chemical and solvent manufacturing, bulk chemical delivery and lower temperature wet processes (<60°).
Features/Benefits
• Superior flow rates
• Long lifetime
• Wet-pack option for quick installation
• PTFE/ HDPE construction for chemical resistance
• 100% integrity tested in cleanroom environment
• Exceptional downstream cleanliness
• Low metal extractables Applications
• Bulk chemical delivery – Acids, bases, solvents, photochemicals
• Wet etch and clean (< 60°C)
• Ultrapure chemical and solvent manufacturing
Applications
• Filtration of bulk chemical delivery – Acids, bases, solvents, photochemicals
• Wet etch and clean (< 60°C) filtration
• Filtration for ultrapure chemical and solvent manufacturing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945