ES2000 Series Oil/Water Separators | Product Series

Filter by

    No filters selected

Tank Capacity

Inlet Connection Size

Outlet Connection Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ES2000 Series Oil/Water Separators

ES2000 Series Oil/Water Separators

Providing a simple, economical and environmental friendly solution for the effective removal of oily condensate from a compressed air system.

Technical Specifications

  • Operating Pressure: 16.0 barg Maximum, 232.0 psig Maximum
  • Weight: View part number for details
  • Product Series: ES2000
  • Industry: Industrial Manufacturing Equipment<br/>Food & Beverage<br/>Automotive<br/>Electronics<br/>Pharmaceuticals
  • Brand: Parker
  • Residual Oil Content: Each Separator model is sizeable to deliver a residual oil in water level of:<br/><20mg/L<br/><10mg/L<br/><5mg/L
  • Inlet Connection Size: Various (view Part Number for details)
  • Depth: Various (view Part Number for details)
  • Application: Compressed Air Applications
  • Product Type: Oil/Water Separator
  • Tank Capacity: 16 to 128 gal, 60 to 485 L
  • Height: Various (view Part Number for details)
  • Technology: Filtration
  • Materials of Construction: Polyethylene (Re-cyclable)
  • Operating Temperature: 41 to 95 °F, 5 to 35 °C
  • Division: Gas Separation and Filtration Division EMEA
  • Outlet Connection Size: Various (view Part Number for details)
  • Width: Various (view Part Number for details)
  • Product Style: Static
Safety Warning

Full Product Description

Oil/water separators are installed as part of the compressed air purification system and are designed to reduce the oil concentration in the collected condensate.

The oily condensate that is removed from the compressed air system cannot be discharged directly to the foul sewer without the oil content being reduced to within legal disposal limits.

By reducing the oil concentration in water to permitted levels, discharge can be safely directed to the foul sewer meaning large volumes of clean water, up to 99.9% of the total condensate, can be safely disposed of. This leaves a relatively small amount of concentrated oil to be disposed of legitimately and economically.

Oily condensate from the compressed air system enters the ES2000 Series oil/water separator under pressure, and is allowed to expand in the specially designed centrifugal inlet chamber. During a six stage process, the water and oil are separated, allowing the cleaned water to be safely discharged to the foul sewer through the outlet, whilst the drained oil is collected in an external oil container where it can be disposed of according to legal requirements.

Features:

• Single piece units – reduce overall footprint

• Robust, corrosion resistant, polyethylene construction, includes ribbing for extra strength

• Large main tank increases settlement time and reduces oil carryover to carbon filter stage

• High specification carbon for improved service intervals

• Increased contact time at the carbon stage, improves water quality and extending carbon life

• Adjustable oil outlet funnel for the efficient removal of separated oil

• Sealed external oil container for easy disposal

• Sample tap removes need to disconnect outlet piping when obtaining a test sample

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Tank Capacity Inlet Connection Size Outlet Connection Size
ES2100-TI N/A 1 x ½ inch and 1 x ¼ inch 19 mm (¾ inch)
ES2150-TI 60 litres (16 US G) 1 x ½ inch and 1 x ¼ inch 25 mm (1 inch)
ES2200-TI 75 litres (20 US G) 1 x ½ inch and 1 x ¼ inch 19 mm (¾ inch)
ES2300-TI 125 litres (33 US G) 1 x ½ inch and 3 x ¼ inch 25 mm (1 inch)
ES2400-TI 185 litres (49 US G) 1 x ½ inch and 3 x ¼ inch 25 mm (1 inch)
ES2500-TI 355 litres (94 US G) 1 x ½ inch and 3 x ¼ inch 25 mm (1 inch)
ES2600-TI 484 litres (128 US G) 1 x ½ inch and 3 x ¼ inch 25 mm (1 inch)

687PDC
A22066