Large Diameter Custom Made Heavy Duty Dredge Sleeve, Series ES908 | #ES908-4500


LOADING IMAGES
ES908-4500

Large Diameter Custom Made Heavy Duty Dredge Sleeve, Series ES908 | #ES908-4500 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 4-1/2
  • Minimum Bend Radius: n/a
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Media: Dry Abrasive Powders (Coarse Sand), Dry Abrasive Powders (Extremely Abrasives), Dry Abrasive Powders (Large Gravel), Dry Abrasive Powders (Large Jagged Shells)
  • Package Type: Coil
  • Inside Diameter: 4-1/2 inch, 114.3 mm
  • Outside Diameter: 5.813 inch, 147.6 mm
  • Application: Material Handling
  • Hose Inner Tube Material: 1/2", Black, Natural Rubber (NR)
  • Hose Reinforcement Material: 2 Plies of Tire Cord
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Weight: 4.9 lb, 2.22 kg
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Maximum Length: 100 ft
Safety Warning

Item Information

Parker's Series ES908 Large Diameter Custom Made Heavy Duty Dredge Sleeve provides superior heavy duty service as a flexible connection between floating pipes in high pressure dredging applications. The thick rubber tube provides additional resistance to abrasive materials going through the hose and the cover provides resistance to abrasion and weathering for maximum performance. The basic hose construction may be modified to customer-specified requirements, including length pattern and plain or enlarged ends. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

Markets:
• Construction
• Dredging
• General Industrial

Features/Benefits:
• Tube: Black 1/2” thick natural rubber for exceptional abrasion resistance to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black SBR for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
- media
• Abrasive materials
• Debris
• Gravel
• Sand
• Slurries
- usage
• Bays
• Beaches
• Harbors
• Lakes
• Ocean fronts
• Ports
• Rivers
• Dredging equipment
• Surface mines/quarries

Safety/Technical:
Custom Made Hose Engineering Hot Lines
- Eastern USA
1-800-438-2004
7:00 am—4:30 pm ET
- Western USA
1-800-783-3922
10:00 am—7:00 pm ET

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Industrial Hose Custom Made Hose_BUL 4850
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583