Electric Gripper Single Cam Type Model:ESG1-SS | #ESG1-FT-2840


LOADING IMAGES
H3FG00021297

Electric Gripper Single Cam Type Model:ESG1-SS | #H3FG00021297

ESG1-FT-2840


Technical Specifications

  • Product Type: Screw type tee style
  • Wiring: Side wiring(standard)
  • Gripping Force: 150.0
  • Accessories Included: Gripper only
  • Stroke Length: 38 mm
  • Accuracy: ± 0.01
  • Maximum Operating Speed: 50 mm/sec
Safety Warning

Item Information

The ESG1 series is an electric gripper that achieves highly accurate position and speed control by closed loop control using a stepping motor and rotary encoder. The cam type has a unique structure (PAT.P) that achieves high gripping force, yet is lightweight and compact. The combination of cam and screw type gripper body, a dedicated controller, and support software matches various user needs.


Markets:

・General Industry

・Factory Automaton

・Machine Tools

・Microelectronics

・Automotive

・Material Handling


Applications:

・General Industry

・Factory Automation

・Machine Tools

・Assembly

・Plastic Processing


Features/Benefits:

・There are 2 types of models, a cam type and a ball screw type.

・Arbitrarily set 30 to 100% of the maximum gripping force in 1% increments.

・Measuring in 0.01 mm increments by position detection.

・It is possible to check the presence or absence of workpieces by outputting the HOLD signal.

・Speed and acceleration can be set arbitrarily from 20 to 100 mm / s.

・A maximum of 31 positioning points can be set.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
F77479