ESV38S71X - Ermeto high pressure hydraulic weld bulkhead | Parker NA

Ermeto high pressure hydraulic weld bulkhead | #ESV38S71X

Click to View CAD Model
ESV38S71X

Ermeto high pressure hydraulic weld bulkhead | #ESV38S71X

Ermeto weld bulkheads are suitable for all popular weld fittings and meet the stringent requirements which are placed on individual components in complex welding procedures.


Technical Specifications

  • Connection 1 Type: 24° Cone
  • Product Series: EO Heavy
  • Body Material: Stainless Steel
  • Connection 2 Size: 38 mm (O.D.)
  • Connection 1 Size: 38 mm (O.D.)
  • Connection 2 Type: 24° Cone
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
  • Product Type: Hydraulic DIN Fittings, Weld Fittings
  • Product Style: Bulkhead
  • Product Series: EO Heavy
  • Configuration: Tube to Tube
  • Maximum Operating Pressure: 315 bar
  • Shape: Straight
  • Connection 1 Type: 24° Cone
  • Connection 1 Size: 38 mm Tube O.D.
  • Connection 2 Type: 24° Cone
  • Connection 2 Size: 38 mm Tube O.D.
  • Specifications Met: DIN, ISO 8434
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: n/a
  • Body Material: Stainless Steel
  • Seal Type: Sealing Edge
  • Seal Material: n/a
  • Maximum Ambient Temperature: 400 °C, 752 °F
  • Minimum Ambient Temperature: -60 °C, -76 °F
  • Maximum Fluid Temperature: 400 °C, 752 °F
  • Minimum Fluid Temperature: -60 °C, -76 °F
Safety Warning

Item Information

Ermeto weld bulkheads, type ESV, enable the connection of straight metric tube lines with identical outer diameters through a bulkhead partition and secured by welding to the bulkhead partition.  Ermeto weld bulkheads are available in all sizes from 6 – 38/42 in the light and heavy series.

Markets:
• Press construction
• Heavy machinery building
• Power station construction
• Shipbuilding

Applications:                                                                                                                                            
• Suitable for general hydraulic applications.

Features/ benefits:
• Ermeto weld bulkheads, type ESV, enable the connection of straight metric tube lines with identical outer diameters through a bulkhead partition and secured by welding to the bulkhead partition.
• Weld bulkheads are available in stainless steel. The steel version is with a strong corrosion resistant Cr(VI)-free version, which extends the lifetime cycle of the component.
• Insufficiently assembled weld bulkheads do not come apart without warning. The user can react early enough because the connectors indicate the problem by leaking and they can be retightened.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614