EVERTHAW™ Heated Hose Sleeve | #ET-200


LOADING IMAGES
ET-200

EVERTHAW™ Heated Hose Sleeve | #ET-200

Everthaw heated hose sleeves keep hoses flexible while keeping the fluid in the hoses from freezing.


Technical Specifications

  • Size: 2 inch
  • Size: 2 inch, 50.8 mm
  • Hose Outside Diameter: up to 1-1/2 inch, up to 38 mm
  • Power Supply Voltage: 12 V Alternator driven, 13.7 V Normal, 28 V Normal, 24 V Alternator driven
  • Length: 11.8 to 47.2 inch, 30 to 120 cm
  • Maximum Operating Temperature: 250 °F, 120 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Options: Lead Wire Length 15 to 300 cm (5.9 to 118 inches)
  • Application: Hose Protection in Cold Environments
  • Notes: Power Connector TE Ampseal, Deutsch DT
  • Product Style: Add-on Protective Hose Sleeve
Safety Warning

Item Information

Everthaw heated hose sleeves keep hoses flexible while keeping the fluid in the hoses from freezing. Just wrap the sleeve around the target
hose or tube, even on hoses that are already installed. The sleeve should be wrapped tightly in order to prevent shifting or relative movement during operation. This will also aid in keeping the heating elements and thermostat anchored in place. Use for hoses with O.D.'s up to 1-1/2 inch.


Markets:
• Mobile Equipment
• Transportation
• Construction
• Forestry
• Commercial Freezers

Features/Benefits:
• Unmatched freeze protection
• Easy to install on existing hose

Applications:
• Hose and tubing applications where freeze protection for fluids containing water and/or water vapor is required
• Mobile equipment and vehicles with ability to provide either a 12V or 24V system voltage

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563