Parker Tube Fitting, Union Tee - A-LOK Series | #ETM6-316


LOADING IMAGES
ETM6-316
Click to View CAD Model

Parker Tube Fitting, Union Tee - A-LOK Series | #ETM6-316

Parker's two ferrule compression fittings, A-LOK® Series Union Tee Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.


Technical Specifications

  • Brand: A-LOK
  • Configuration: Tube to Tube (Union)
  • Product Type: Tube to Tube Union
  • Shape: Tee, Tee Union
  • Product Style: Union Tee
  • Tube Outside Diameter: 1/16 to 2 inch, 2 to 25 mm
  • Materials of Construction: 316 Stainless Steel, Steel, 6Mo, Alloy 625, Alloy 825, Alloy C-276, Monel 400, Titanium, Brass, 316L Stainless Steel
  • Specifications Met: EC 79, NACE, NORSOK M650
  • Operating Pressure: 2000 to 16800 psi
  • Minimum Operating Temperature: -255 °C
  • Maximum Operating Temperature: 649
  • For Fluid Type: Corrosive, Fuels, Gases, Hydrogen, Liquid, Natural Gas (CNG), Oil, Petroleum Hydraulic Fluids (Oil), Steam
  • Length: 1.42 to 8.44 inch, 44.7 to 145.0 mm
  • Technology: Process Control
  • Application: Analytical Installations, CNG / LNG Lines, Hydrogen Service, Instrumentation, Offshore Control Panels, Research Labs, Sensing Lines
  • Industry: Chemical, Microelectronics, Nuclear, Oil & Gas, Petrochemical, Power Generation, Semiconductor, Transportation
  • Division: Instrumentation Products Division
Safety Warning

Item Information

Parker's two ferrule compression fittings, A-LOK® Union Tee Tube Fittings are designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two ferrule tube fitting connection. Manufactured to the highest quality standards these tube fittings are available in a broad range of sizes, corrosion resistant materials and configurations.

As standard, Parker’s A-LOK® Union Tee Tube Fittings are manufactured from heat code traceable 316 stainless steel. Other materials include 6Mo, Alloy 825, Alloy 625 and Alloy C-276.

The fittings are available for fractional pipe sizes from 1/16” through to 2” O.D., and for metric sizes from 2 mm through to 32 mm O.D.

Markets:
• Semiconductor/Microelectronics
• Chemical
• Petro-Chemical
• Transportation
• Power
• Nuclear
• Oil and Gas
• Research Labs

Features/Benefits:
• Wide range of Corrosion Resistant Alloys available
• EC79 Approved for Hydrogen Service
• Parker Suparcase™ surface treatment process for superior material hardening
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• CNG / LNG Lines
• Hydrogen Service
• Offshore Control Panels
• Sensing Lines

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516