Large Diameter Custom Made Heavy Duty Petroleum Service Dock Hose, Series EW339 | #EW339-8000


LOADING IMAGES
EW339-8000

Large Diameter Custom Made Heavy Duty Petroleum Service Dock Hose, Series EW339 | #EW339-8000 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Hose I.D. (inch): 8
  • Hose Inner Tube Material: Black, Nitrile
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Synthetic Rubber
  • Application: Dock
  • Media: Fuels (Oil & Fuel with aromatic content not exceeding 50%)
  • Inside Diameter: 8 inch, 203.2 mm
  • Package Type: Coil
  • Outside Diameter: 9.375 inch, 247.7 mm
  • Tube Material: Nitrile
  • Hose Reinforcement Material: 6 Plies of Tire Cord with Dual Wire Helix
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Vacuum Pressure Rating: Full
  • Weight: 13.3 lb, 6.03 kg
  • Minimum Bend Radius: 48 inch, 1219.2 mm
  • Maximum Operating Pressure: 200 psi, 13.8 bar
  • Maximum Length: 100 ft
Safety Warning

Item Information

Parker's Series EW339 Large Diameter Custom Made Heavy Duty Petroleum Service Dock Hose provides excellent medium pressure, heavy duty service across multiple bulk loading/unloading applications. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and built-in coupling configurations. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

Markets:
• General Industrial
• Marine

Features/Benefits:
• Tube: Black nitrile for exceptional oil resistance to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black synthetic rubber for abrasion and weathering resistance and durability.
• Couplings: Per customer requirements

Applications:
- media
• Fuel to 50% aromatic content
• Oil
- usage
• Barges
• Bulk depots/terminals
• Docks
• Marine vessels
• Storage tanks

Industry Standards:
• USCG

Safety/Technical:
Custom Made Hose Engineering Hot Lines
- Eastern USA
1-800-438-2004
7:00 am—4:30 pm ET
- Western USA
1-800-783-3922
10:00 am—7:00 pm ET

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Industrial Hose Custom Made Hose_BUL 4850
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583