Exactol® Model 424 Crank-Operated Bender | Product Series

Filter by

    No filters selected

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Exactol® Model 424 Crank-Operated Bender

Exactol® Model 424 Crank-Operated Bender

Parker's portable Exactol® Model 424 Crank-Operated Bender will bend tube from size 4 (1/4”) through size 24 (1 1/2”) and 6mm through 38mm.

Technical Specifications

  • Size: 1/4 to 1-1/2 inch, 6 to 38 mm
  • Product Type: Bender
  • Tube Material: copper, aluminum, steel, and stainless steel
  • Tube Outside Diameter: 1/4 to 1 1/2 inch, 6 to 38 mm
  • Includes: 424 bender, slide blocks and radius blocks for tube O.D. sizes 1/4" to 1 1/2"

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Exactol® Model 424 Crank-Operated Bender will bend tube from size 4 (1/4”) through size 24 (1 1/2”) and 6mm through 38mm. This portable bender can be held in a vise or bench mounted using a bench mounting adapter. Exactol benders are designed with a worm-gear drive with a 60 to 1 gear ratio to allow accurate bending with minimum effort.

Features/Benefits:
• Will bend aluminum, copper, annealed steel and annealed stainless steel without kinks or wrinkles.
• Small, large and close bend radius blocks are available to meet any bending requirement.
• The easy crank operation permits continuous production without excessive operator fatigue, and it good for use in tube fabrication shops, in the field or in factory maintenance departments.

Applications:
• Bending metal tube for industrial applications

Technical Characteristics:
• Requires a slide block and radius block matching the tube O.D. to be bent.
• If mandrels are used, the 424 bender must be bench mounted.
• There is a kit option available which includes the slide block and radius blocks for tube O.D. sizes ¼” to 1 1/2”.

Related Documents

×
Products Options
424 Kit Kit
621044 Basic Unit

687PDC
687620