Eye Bracket Metric Accessories (Americas) | Product Series

Filter by

    No filters selected

Load Capacity

Pin Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Eye Bracket Metric Accessories (Americas)

Eye Bracket Metric Accessories (Americas)

Cylinder Mounting Accessories - Eye Bracket Metric Accessories (Americas)

Technical Specifications

  • Load Capacity: 8 to 500 kN
  • Pin Diameter: 10 to 70 mm
  • Technology: Hydraulics, Pneumatics
  • Product Type: Cylinder Accessories
  • Product Series: Hydraulic and Pneumatic Cylinder Series
Safety Warning

Full Product Description

Eye bracket metric cylinder mounting accessories for hydraulic and pneumatic cylinders.

Markets:
•Industrial
•Energy
•Natural Resources
•Government
•Processing

Applications:
•Energy Production, Development and Service
•Power Generation
•Defense
•Government (Non-Defense)
•Factory Automation
•Machine Tools
•Molding
•Vehicle Assembly Facilities
•Mining
•Oil and Gas
•Food & Beverage
•Industrial Chemical Processing
•Lumber & Wood
•Plastic Processing

Learn more about the eye bracket mounting accessories by viewing the Cylinder Mounting Accessories catalog under related documents.

For cylinder part numbers, serial number look-ups and seal kits please contact us or your local distributor.

Related Documents

×
Products Load Capacity Pin Diameter
1448080000 8 KN 10 MM
1448090000 12.5 KN 12 MM
1448100000 20 KN 14 MM
1448110000 32 KN 20 MM
1448120000 50 KN 20 MM
1448130000 80 KN 28 MM
1448140000 125 KN 36 MM
1448150000 200 KN 45 MM
1448160000 320 KN 56 MM
1448170000 500 KN 70 MM

687PDC
687492