F30XPDH/CNG - F-CNG Series Filters for Compressed Natural Gas (CNG) | Parker NA

F-CNG Series Filters for Compressed Natural Gas (CNG) | #F30XPDH/CNG

F30XPDH/CNG

F-CNG Series Filters for Compressed Natural Gas (CNG) | #F30XPDH/CNG OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Pre-Installed Optional Accessories: Differential Pressure Gauge
  • Micron Rating: 0, 01
  • Port Connection: DN100
  • Maximum Flow Rate (m³/h): 5550
  • Maximum Operating Pressure: 16 barg, 232.06 psig
  • Weight: 102 kg, 224.87 lb
  • Width: 500 mm, 19.69 inch
  • Height: 1440 mm, 56.69 inch
  • Connection Type: Flanged
  • Maximum Flow Rate: 3266.63 CFM
  • Filter Type: Oil Removal Filter
  • Filter Efficiency Rating: 99.99999 %
  • Materials of Construction: Housing: Steel, Seals: C4400
  • Maximum Operating Temperature: 80 °C, 176 °F
  • Minimum Operating Temperature: 1 °C, 33.8 °F
  • Compatible Element: 3075XP/CNG
  • Number of Elements: 3
  • Brand: Zander
  • Specifications Met: on request
  • Application: Filtration of gaseous nitrogen
  • Residual Oil Content: 0,01 @ 20° C mg/m³/h
  • Pre-Treatment Requirement: ZL grade pre-filter necessary
  • Element Change Interval: 12 months
Safety Warning

Item Information

Note: This product is no longer available - please contact us for further assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066