In-line Flow Control Valve – F Series | #F620S


LOADING IMAGES
F620S

In-line Flow Control Valve – F Series | #F620S

The Colorflow F series of hydraulic flow control valves permits free flow in one direction and metered flow in the reverse direction. This flow control valve is used in air and oil applications.


Technical Specifications

  • Minimum Operating Temperature: -40
  • Body Material: Steel
  • Function: Flow Control
  • Configuration: InLine
  • Connection Type: SAE
  • Actuation Type: Manual
  • Connection Size: 6
  • Maximum Operating Temperature: +250
  • Maximum Flow Rate: 5
  • Cracking Pressure (psi): 5
  • Knob Option: Standard
  • Poppet Style: Metal
  • Needle: Standard
  • Maximum Operating Pressure (psi): 5000
  • Seal Material: Nitrile
  • Flow Rate: N/A
  • Connection Size: #6 SAE
  • Actuation Type: Manual
  • Function: Flow Control
  • Body Material: Steel
  • Seal Material: Nitrile
  • Maximum Operating Pressure: 5000 psi
  • Maximum Flow Rate: 8 gal/min, 30 L/min
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Configuration: Inline
  • Connection Type: Female - Female
  • Brand: Colorflow
  • Media: Oil

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s F Series in-line flow control valves have either fine or standard metering needles for flow control and a fully guided poppet for free flow in reverse direction. Our superior, fully guided poppet design eliminates wobble and erratic travel that can commonly occur with less durable ball check type construction. The standard soft seat poppet on these check valves provide near zero leakage and come standard in sizes up to 1/2”. Options include oil and air metering valves for hydraulic and pneumatic application.



Markets:

• Factory Automation

• Machine Tools

• Marine

• Material Handling

• Mining

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Molding

• Oil &Gas

• Power Generation

• Vehicle Assembly Facilities



Features/Benefits:

• Port options include ISO 6149, NPT, BSPP, BSPT and SAE

• Material offerings are brass, steel and stainless steel

• Tamperproof option available

• The exclusive “Colorflow” color-band provide an accurate visual indication of setting

• Set screw locks the valve on a desired setting



Applications:

• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505