F8UPMTB6-M10 - Brass Prestomatic Push to Connect DOT Fittings | Parker NA

Brass Prestomatic Push to Connect DOT Fittings | #F8UPMTB6-M10

Click to View CAD Model
F8UPMTB6-M10

Brass Prestomatic Push to Connect DOT Fittings | #F8UPMTB6-M10 OBSOLETE

6 mm Connector with M10 Metric Straight Threads


Technical Specifications

  • Connection 3 Size: N/A
  • Connection 1 Size: 10 mm
  • Connection 2 Size: M10X1
  • Connection 2 Type: Male M10 Thread
  • Connection 1 Type: Push-to-Connect
  • Connection 3 Type: N/A
  • Shape: Connector
  • Product Style: Tube to Pipe
  • Brand: Parker
  • Technology: Fluid & Gas Handling
  • Division: Fluid System Connectors Division
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Maximum Operating Pressure: 250 psi, 17 bar
  • Tube Material: Nylon DIN 73378, Nylon Tubing SAE J844 Type A & B, Stainless Steel
  • Application: Air Brake Systems, Accessories
  • Specifications Met: D.O.T. FMVSS 571.106, DIN 74324
  • Body Material: Brass
  • Materials of Construction: Brass (Collet)
  • Seal Material: Buna N (O-Ring)
  • Configuration: Tube to Pipe
  • Shape: Connector, Straight
  • Connection 1 Size: n/a, 6 mm Tube O.D.
  • Connection 1 Type: Push-to-Connect
  • Connection 2 Size: n/a, M10x1.0 mm
  • Connection 2 Type: Metric
  • Connection 3 Size: n/a
Safety Warning

Item Information

Being the world's leader in leak free technologies Parker's Prestomatic fitting is a robust, all brass push-to-connect air brake fitting that meets SAE and D.O.T. specifications. Designed for all D.O.T. truck and trailer applications, Parker Prestomatic fittings reduce assembly time versus compression style fittings by 90%. The innovative collet design ensures positive grip on the tubing and the rigid stainless steel tube support stays in place for superior side load leakage resistance.

Use SAE J844 Type A & B nylon tubing with Prestomatic fittings.



Markets:

• Heavy duty truck

• Trailer

• Mobile

• Rail



Features/Benefits:

• D.O.T. quick connect push-in fittings for repairing truck and trailer air brake lines

• For use in air brake systems on semi-trucks, trailers, buses, mobile equipment and farm implements

• Use in secondary air applications such as pneumatic doors for rail, air seats, shock absorbers and in cab instruments

• Meets performance requirements of D.O.T. FMVSS 571.106 and SAE J2494

• Stainless steel tube support assures maximum flow and performance requirements of SAE J2494-3

• All brass air brake fitting

• Quick connect push-in fitting for leak proof tube connections

• D.O.T. approved air brake fitting for servicing nylon brake and secondary air lines

• Quick connecting push-in fittings for servicing work by fleets, repair shops and farm implement dealers



Applications:

• Air brakes

• Air tanks

• Air ride

• Sliders

• Tire inflation

• Primary & secondary air lines



Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547