Hydraulic Reservoir Air Filter BR | #FA130 010FV


LOADING IMAGES
FA130 010FV

Hydraulic Reservoir Air Filter BR | #FA130 010FV

Parker air filters help control contamination in hydraulic, lubrication and fuel systems.


Technical Specifications

  • Product Type: Elemento de Reposição
  • Micron Rating: 10.0 micron
  • Flow Direction: Normal Flow
  • Outside Diameter: 136 mm
  • Length: 386 mm
  • Weight (per unit of measure): 2.5 kg
  • Quantity per Box: 4
  • Packing Material: cardboard - (C x L x A) [mm] 430 x 140 x 153
Safety Warning

Item Information

Parker air filters help control contamination in hydraulic, lubrication and fuel systems.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687681