Fire Resistant Blow Out Preventer (BOP) Hoses – 5000 PSI – FA35 hose | #FA35-24


LOADING IMAGES
FA35-24

Fire Resistant Blow Out Preventer (BOP) Hoses – 5000 PSI – FA35 hose | #FA35-24

Parker's BOP hoses are designed for hydraulic use and certified to withstand fire, high heat and pressures in safety critical applications.


Technical Specifications

  • Hose I.D. (size): -24
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Special Flame Resistant Compound
  • Media: Fuels (Oil & Petroleum), Fuels - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: API 16D, Lloyd 1000/499 Fire Test
  • Compatible Fitting: V6 Series
  • Hose Reinforcement Material: 4 or 6 Spirals of High Tensile Steel Wire
  • Inside Diameter: 1-1/2 inch, 38.1 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Outside Diameter: 2.311 inch, 58.7 mm
  • Application: Hydraulic Fluids on a Mineral-oil Basis, Lubricating Oils, Water-glycol, Air, Water
  • Industry: Oil & Gas
  • Product Style: Firearmor Blowout Preventer
  • Maximum Operating Pressure: 35 MPa, 350 bar, 5000 psi
  • Minimum Bend Radius: 480 mm, 18.898 inch
  • Design Factor: 4:1
  • Cover Color: Red
  • Hose Inner Tube Material: Synthetic Rubber
  • Weight: 3.23 lb/ft, 4.80 kg/m
Safety Warning

Item Information

Parker's Blow Out Preventer hoses (BOP) are developed to meet the most rigorous demands in exploration and deep drilling. Our high-performance BOP hoses are designed for hydraulic use and certified to withstand fire, high heat and pressures in safety critical applications. An optional metal armor version is available for the FA35 BOP hose assemblies and is tested, rated and approved by Lloyd’s Register, complying with American Petroleum Industry API 16D guidelines to meet and exceed OD/1000/499 flame testing at 1300° F for five minutes.

Markets:
• Oil & Gas

Features/Benefits:
• Spiral construction offering constant 5000 PSI
• Lloyd’s certified to API 16D flame test requirements
• Thick red synthetic flame resistant rubber cover
• V Series fittings available in male API and NPT threads

Armor Cover Version (optional)
• Metal armor cover protects against external damage, heat & flame
• Armor available in 304 stainless steel
• Certified to meet Lloyd’s OD/1000/499 and API 16D fire test requirements

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• V Series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513