Fabric Reinforced | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fabric Reinforced Fabric Reinforced

Fabric Reinforced

Parker's Fabric Reinforced Diaphragms are typically used in applications for controlling and regulating various forces.With advanced technologies in joining rubber and fabric components Parker offers high quality rubber products with increased strength

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Polyacrylate Rubber (ACM), Silicone Rubber (VMQ, PVMQ), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Ultra Broad Range
  • Industry: General
  • Application: Various
  • Durometer: 45 to 90 Shore A
Safety Warning

Full Product Description

Parker's Fabric Reinforced Diaphragms are suited for use in a variety of industrial applications for controlling and regulating various forces. Produced from a variety of quality rubber polymers providing the best solutions to solve your specific requirements. By utilizing advanced technologies in joining the rubber and fabric components, we are able to offer a high quality rubber product with the increased strength from the fabric insert, for varying burst strengths, to meet most service conditions.

Related Documents

×
Products

687PDC
687519