Fabric-Reinforced Elastomer Products (Prädifa) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fabric-Reinforced Elastomer Products (Prädifa)

Fabric-Reinforced Elastomer Products (Prädifa)

Fabric-reinforced products are available in the form of bellows, profiles and custom shapes. They are designed for increased durability, longevity and added flame resistance.

Technical Specifications

  • Maximum Operating Temperature: 2000 °F, 1093 °C
  • Polymer Material Options: Silicone Rubber (VMQ, PVMQ), Fluorosilicone Rubber (FVMQ), Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM)
  • Specifications Met: AMS, MIL
  • Division: Prädifa Technology Division
  • Industry: Oil & Gas
  • Product Type: Seal
  • Application: Fire-reinforced Products
  • Materials of Construction: Fabrics: polyester, nylon, Nomex®, glass
  • Seal Type: Ducts, P-Bulbs, Diaphragms, Tubing, Custom Shapes
Safety Warning

Full Product Description

Parker’s fabric reinforced products offer industry-leading tensile strength, pliability, and fire resistance. Reinforcing an elastomer with fabric increases the durability and longevity of a part along with added flame and abrasion resistance.

• Products can be designed to fit any application using extruded profiles, molded bellows or customizable shapes.
• Flame-resistant seals withstand direct flame at 2,000 °F (1,093 °C) for 15 minutes.
• Excellent thermal insulators to help prevent structural damage.
• Product flexibility allows for easy installation with minimal mating hardware re-work.
• AMS and MIL approved elastomers.
• Increased abrasion resistance for product longevity.
• Friction reduction for improved durability.
• Increased tensile strength compared to homogeneous elastomer products.
• Low strength degradation over time with extended UV exposure.

Many of Parker’s AMS and MIL approved elastomers can be used with a wide range of industrial fabrics.

Range of application:
Low-closure force seals, flame resistance, diaphragms, pumps, regulators, valves, etc.
Fire-reinforced products in doors, engines, nacelles, pneumatic pumps, control valves, flexible bellows.

Please contact us for more information:
Our application engineering team will be happy to discuss your requirements and work with you to find the best solution for your application profile.

Related Documents

Literature and Reference Materials
Tube Seal
×

687PDC
687424