Nylon Air Hose | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Length

Notes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nylon Air Hose

Nylon Air Hose

Parker Nylon Air Hose (Fast-Stor®) is a pneumatic hose coil manufactured from tough, abrasion-resistant nylon with superior memory characteristic. This hose coil was designed for pneumatic applications, such as construction and industrial automation.

Technical Specifications

  • Minimum Burst Pressure: 600 to 680 psi
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Pressure: 1400 to 1600 bar, 200 to 225 psi, 140 to 160 MPa
  • Maximum Operating Temperature: 93 °C, 200 °F
  • Tube Outside Diameter: 6 to 23 mm, 0.233 to 0.897 inch
  • Tube Inside Diameter: 1/4 to 1/2 inch, 6 to 13 mm
  • Application: Fluid Handling, Multipurpose, Air, Pneumatics, Industrial Manufacturing, Marine
  • Connection 1 Size: SAE - Various
  • Connection 2 Size: SAE - Various
  • Fitting Material: Brass
  • Length: 0.305 to 23 m, 1 to 75 ft
  • Media: Air
  • Tube Material: Polyamide (PA)
  • Weight: Varies
  • Working Length: 9 to 75 ft
  • Retracted Length: 4.3 to 20.2 ft
  • Coil Inside Diameter: 2 to 11 inch
  • Compatible Fitting: 1/4" NPT, 3/8" NPT, 1/2" NPT
  • Color: Yellow
  • Quantity per Box: 100 to 600
Safety Warning

Full Product Description

Parker Nylon Air Hose (Fast-Stor® Air Hose) is manufactured from a durable, abrasion-resistant nylon that maintains exceptional memory characteristics over a wide temperature range. This self-retracting hose coil is recognized for its long service life in rugged, heavy-duty applications.  It is ideal for use with blow guns or pneumatic tools in automation and industrial pneumatics, or in construction and carpentry with pneumatic nail guns.  Other applications include machine tool lubrication, water hose and fluid handling applications.  It is designed with a yellow nylon tube per U.S. Government OSHA directives for safety and a steel spring guard for resilience. For more information, such as specific operating parameters and order details, please review the literature listed under the Product Support tab.

Markets:  
• Industrial Pneumatics
• Industrial Automation
• Construction and Carpentry
• Fluid Handling

Features/Benefits:
• Manufactured from tough, abrasion-resistant nylon
• Excellent memory characteristics over a wide temperature range for successful operation under a variety of conditions
• Long service life in rugged applications

Applications:
• Air Hose
• Blow Guns
• Pneumatic assembly tools
• Construction and carpentry tools
• Manufacturing air drops
• Machine tool lubrication
• Water hose

Technical Specifications:
• Extruded  Yellow Nylon
• Fast-Stor assemblies include brass fittings and steel spring guard

Related Documents

×
Products Hose I.D. (inch) Length Notes
A0312-MC4-ML4-R 3/16 9 Obsolete. Use NFS part number
A0325-MC4-ML4-R 3/16 18 Obsolete. Use NFS part number
A0350-MC4-ML4-R 3/16 38 Obsolete. Use NFS part number
A0412-MC4-ML4-R 1/4 9 Obsolete. Use NFS part number
A0425-MC4-ML4-R 1/4 18 Obsolete. Use NFS part number
A0450-MC4-ML4 1/4 38 Obsolete. Use NFS part number
A0612-MC6-ML6-R 3/8 9 Obsolete. Use NFS part number
A0625-MC6-ML6 3/8 18 Obsolete. Use NFS part number
A0650-MC6-ML6 3/8 38 Obsolete. Use NFS part number
A0812-MC8-ML8 1/2 9 Obsolete. Use NFS part number
A0825-MC8-ML8 1/2 18 Obsolete. Use NFS part number
A0850-MC8-ML8 1/2 38 Obsolete. Use NFS part number
NFS-04-012 1/4 12
NFS-04-025 1/4 25
NFS-04-050 1/4 50
NFS-04-100B 1/4 100
NFS-06-012 3/8 12
NFS-06-025 3/8 25
NFS-06-050 3/8 50
NFS-06-100B 3/8 100
NFS-08-012 1/2 12
NFS-08-025 1/2 25
NFS-08-050 1/2 50
NFS-08-100B 1/2 100

687PDC
687563